Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
306 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Hole Diameter Colour Material Head Diameter Maximum Panel Thickness Anchor Length View
£ 0.0934 - £ 0.1153 Request the lead time here
7.9 mm
Black
Nylon
22.2 mm
9.5 mm
13.4 mm
£ 0.0779 - £ 0.1168 Request the lead time here
7.9 mm
Black
Nylon
22.2 mm
6.4 mm
10.4 mm
£ 0.1028 - £ 0.1269 Request the lead time here
7.1 mm
Black
Nylon
20 mm
38.1 mm
41.9 mm
£ 0.1007 - £ 0.1243 Request the lead time here
7.9 mm
Black
Nylon
22.2 mm
15.9 mm
19.9 mm
£ 0.0963 - £ 0.1189 Request the lead time here
7.9 mm
Black
Nylon
22.2 mm
22.2 mm
26.3 mm
£ 0.0998 - £ 0.1232 Request the lead time here
7.1 mm
Black
Nylon
20 mm
31.8 mm
35.6 mm
£ 0.0934 - £ 0.1153 Request the lead time here
7.9 mm
Black
Nylon
22.2 mm
12.7 mm
16.6 mm
£ 0.0293 - £ 0.0362 4000 In stock
3.2 mm
Black
Nylon
8.7 mm
9.5 mm
11.6 mm
10224465 £ 0.0291 - £ 0.036 17735 In stock
3.2 mm
Black
Nylon
8.7 mm
6.4 mm
8.2 mm
£ 0.0291 - £ 0.036 7643 In stock
4.8 mm
Black
Nylon
12.7 mm
6.4 mm
8.8 mm
£ 0.0556 - £ 0.0686 Request the lead time here
4.8 mm
Black
Nylon
12.7 mm
12.7 mm
15.2 mm
£ 0.2409 - £ 0.2508 21438 In stock
3.3 mm
Black
Nylon
6 mm
15.0 mm
18 mm
£ 0.3387 - £ 0.3529 240 In stock
7.2 mm
Natural
Nylon
14 mm
19.0 mm
24 mm
£ 0.1927 - £ 0.2012 13918 In stock
3.3 mm
Natural
Nylon
6 mm
8.0 mm
11 mm
10365854 £ 0.0972 - £ 0.12 Request the lead time here
4.7 mm
Black
Nylon
11.2 mm
8.4 mm
11.9 mm
£ 0.0417 - £ 0.0515 Request the lead time here
5.2 mm
Natural
Nylon
9.5 mm
23.6 mm
9.5 mm
£ 0.0611 - £ 0.0755 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
15.9 mm
£ 0.0905 - £ 0.1118 Request the lead time here
4.1 mm
Black
Nylon
9.1 mm
6.4 mm
10.8 mm
£ 0.0615 - £ 0.0759 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
19.1 mm
£ 0.0622 - £ 0.0768 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
25.4 mm
  • of 16
Push-In Rivet Nylon Black

10224762

Price Range
£ 0.1153 - £ 0.0934

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.4 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    9.5 mm
Push-In Rivet Nylon Black

10224755

Price Range
£ 0.1168 - £ 0.0779

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.4 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    6.4 mm
Push-In Rivet Nylon Black

10224731

Price Range
£ 0.1269 - £ 0.1028

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    38.1 mm
Push-In Rivet Nylon Black

10224786

Price Range
£ 0.1243 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.9 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    15.9 mm
Push-In Rivet Nylon Black

10224809

Price Range
£ 0.1189 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    26.3 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    22.2 mm
Push-In Rivet Nylon Black

10224724

Price Range
£ 0.1232 - £ 0.0998

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    31.8 mm
Push-In Rivet Nylon Black

10224779

Price Range
£ 0.1153 - £ 0.0934

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16.6 mm
  • Head Diameter
    22.2 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    12.7 mm
Push-In Rivet Nylon Black

10224472

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    11.6 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    9.5 mm
Push-In Rivet Nylon Black

10224465

Price Range
£ 0.036 - £ 0.0291

Stock Levels
17735 In stock
Attributes
  • Anchor Length
    8.2 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    6.4 mm
Push-In Rivet Nylon Black

10224489

Price Range
£ 0.036 - £ 0.0291

Stock Levels
7643 In stock
Attributes
  • Anchor Length
    8.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    6.4 mm
Push-In Rivet Nylon Black

10224502

Price Range
£ 0.0686 - £ 0.0556

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    15.2 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    12.7 mm
Push-In Rivet Nylon Black

10091647

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
21438 In stock
Attributes
  • Anchor Length
    18 mm
  • Head Diameter
    6 mm
  • Head Height
    0.9 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    15.0 mm
Push-In Rivet Nylon Natural

10091821

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
240 In stock
Attributes
  • Anchor Length
    24 mm
  • Head Diameter
    14 mm
  • Head Height
    1.2 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    19.0 mm
Push-In Rivet Nylon Natural

10091616

Price Range
£ 0.2012 - £ 0.1927

Stock Levels
13918 In stock
Attributes
  • Anchor Length
    11 mm
  • Head Diameter
    6 mm
  • Head Height
    0.9 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    8.0 mm
Push-In Rivet Nylon Black

10365854

Price Range
£ 0.12 - £ 0.0972

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.9 mm
  • Head Diameter
    11.2 mm
  • Head Height
    1.7 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    8.4 mm
Push-In Rivet Nylon Natural

10366080

Price Range
£ 0.0515 - £ 0.0417

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Maximum Panel Thickness
    23.6 mm
  • Maximum Hole Diameter
    5.2 mm
Push-In Rivet Nylon Natural

10366202

Price Range
£ 0.0755 - £ 0.0611

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    15.9 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet Nylon Black

10365823

Price Range
£ 0.1118 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.8 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    0 mm
  • Maximum Panel Thickness
    6.4 mm
Push-In Rivet Nylon Natural

10366219

Price Range
£ 0.0759 - £ 0.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    19.1 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet Nylon Natural

10366226

Price Range
£ 0.0768 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    25.4 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural