Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0985 - £ 0.1216 | Request the lead time here |
0.281 in
7.1 mm
|
Black
|
Nylon
|
0.695 in
17.7 mm
|
0.772 in
19.6 mm
|
0.975 in
24.8 mm
|
||
| £ 0.0615 - £ 0.0759 | 12000 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.475 in
12.1 mm
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0841 - £ 0.1038 | 548 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.475 in
12.1 mm
|
1 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| £ 0.0905 - £ 0.1118 | Request the lead time here |
0.156 in
4 mm
|
Black
|
Nylon
|
0.360 in
9.1 mm
|
0.232 in
5.9 mm
|
0.432 in
11 mm
|
||
| £ 0.0615 - £ 0.0759 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0622 - £ 0.0768 | Request the lead time here |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.375 in
9.5 mm
|
1 in
25.4 mm
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue