Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
306 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Hole Diameter Colour Material Head Diameter Maximum Panel Thickness Anchor Length View
10580042 £ 0.0667 - £ 0.0824 Request the lead time here
6.4 mm
Black
Nylon
17.8 mm
12.7 mm
16 mm
10223956 £ 0.0291 - £ 0.036 9961 In stock
4.0 mm
Black
Nylon
11.2 mm
6.0 mm
8.3 mm
£ 0.0563 - £ 0.0695 1500 In stock
5.0 mm
Black
Nylon
14.0 mm
26.0 mm
28.4 mm
£ 0.2026 - £ 0.2112 86 In stock
4.8 mm
Black
Nylon
11.0 mm
13.0 mm
17.3 mm
£ 0.3855 - £ 0.4011 939 In stock
8.0 mm
Natural
Nylon
12.7 mm
12.7 mm
16.8 mm
£ 0.5287 - £ 0.5513 Request the lead time here
7.0 mm
Black
Nylon
19.0 mm
14.0 mm
21.2 mm
£ 0.2707 - £ 0.282 20933 In stock
3.0 mm
Natural
Nylon
5.4 mm
16.5 mm
18.5 mm
£ 0.3345 - £ 0.3345 746 In stock
7.8 mm
Black
Nylon
15.9 mm
12.7 mm
22.6 mm
£ 0.2352 - £ 0.2409 Request the lead time here
3.5 mm
Black
Nylon
9.1 mm
5.0 mm
9.5 mm
10265949 £ 0.2041 - £ 0.2083 Request the lead time here
6 mm
Black
Nylon
15.5 mm
8.0 mm
12.7 mm
£ 0.1445 - £ 0.1474 339000 In stock
6.3 mm
Black
Nylon
17.8 mm
12.0 mm
20.4 mm
£ 0.0941 - £ 0.0941 2140 In stock
4.8 mm
Black
Nylon
9.5 mm
9.2 mm
12.7 mm
21000 In stock
7.0 mm
Natural
Nylon
19.0 mm
20.0 mm
27.2 mm
Request the lead time here
7.2 mm
Natural
Nylon
19.0 mm
14.0 mm
21.2 mm
£ 0.0905 - £ 0.1118 Request the lead time here
6.4 mm
Black
Nylon
17.8 mm
7.6 mm
11.9 mm
£ 0.0683 - £ 0.0843 2964 In stock
6.4 mm
Black
Nylon
12.6 mm
13.6 mm
19.9 mm
£ 0.0609 - £ 0.0751 Request the lead time here
5.2 mm
Natural
Nylon
11.4 mm
12.7 mm
£ 0.065 - £ 0.0802 23981 In stock
4.8 mm
Black
PP
7.6 mm
11.4 mm
17.8 mm
£ 0.0667 - £ 0.0824 1994 In stock
6.4 mm
Black
Nylon
12.8 mm
10.2 mm
16 mm
£ 0.0912 - £ 0.1126 864 In stock
6.4 mm
Black
Nylon
18.3 mm
5.5 mm
10.8 mm
  • of 16
Push-In Rivet Nylon Black

10580042

Price Range
£ 0.0824 - £ 0.0667

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    16 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    1.57 mm
  • Maximum Panel Thickness
    12.7 mm
Push-In Rivet Nylon Black

10223956

Price Range
£ 0.036 - £ 0.0291

Stock Levels
9961 In stock
Attributes
  • Anchor Length
    8.3 mm
  • Head Diameter
    11.2 mm
  • Head Height
    2.0 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    6.0 mm
Push-In Rivet Nylon Black

10223994

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
1500 In stock
Attributes
  • Anchor Length
    28.4 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.0 mm
  • Minimum Panel Thickness
    1.6 mm
  • Maximum Panel Thickness
    26.0 mm
Push-In Rivet Nylon Black

10218006

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
86 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11.0 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    13.0 mm
  • Maximum Hole Diameter
    4.8 mm
Push-In Rivet Nylon Natural

10217948

Price Range
£ 0.4011 - £ 0.3855

Stock Levels
939 In stock
Attributes
  • Anchor Length
    16.8 mm
  • Head Diameter
    12.7 mm
  • Minimum Panel Thickness
    3.3 mm
  • Maximum Panel Thickness
    12.7 mm
  • Maximum Hole Diameter
    8.0 mm
Push-In Rivet Nylon Black

10218181

Price Range
£ 0.5513 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    21.2 mm
  • Head Diameter
    19.0 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    14.0 mm
  • Maximum Hole Diameter
    7.0 mm
Push-In Rivet Nylon Natural

10217597

Price Range
£ 0.282 - £ 0.2707

Stock Levels
20933 In stock
Attributes
  • Anchor Length
    18.5 mm
  • Head Diameter
    5.4 mm
  • Minimum Panel Thickness
    4.0 mm
  • Maximum Panel Thickness
    16.5 mm
  • Maximum Hole Diameter
    3.0 mm
Push-In Rivet Nylon Black

10102763

Price Range
£ 0.3345 - £ 0.3345

Stock Levels
746 In stock
Attributes
  • Anchor Length
    22.6 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Minimum Panel Thickness
    2.4 mm
  • Maximum Panel Thickness
    12.7 mm
Push-In Rivet Nylon Black

10103531

Price Range
£ 0.2409 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.5 mm
  • Head Diameter
    9.1 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    5.0 mm
Push-In Rivet Nylon Black

10265949

Price Range
£ 0.2083 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    15.5 mm
  • Head Height
    1 mm
  • Minimum Panel Thickness
    2.0 mm
  • Maximum Panel Thickness
    8.0 mm
Push-In Rivet Nylon Black

10265987

Price Range
£ 0.1474 - £ 0.1445

Stock Levels
339000 In stock
Attributes
  • Anchor Length
    20.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    2.5 mm
  • Maximum Panel Thickness
    12.0 mm
Push-In Rivet Nylon Black

10102725

Price Range
£ 0.0941 - £ 0.0941

Stock Levels
2140 In stock
Attributes
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.8 mm
  • Minimum Panel Thickness
    0.6 mm
  • Maximum Panel Thickness
    9.2 mm
Push-In Rivet Nylon Natural

10579848


Stock Levels
21000 In stock
Attributes
  • Anchor Length
    27.2 mm
  • Head Diameter
    19.0 mm
  • Head Height
    1.5 mm
  • Minimum Panel Thickness
    0.7 mm
  • Maximum Panel Thickness
    20.0 mm
Push-In Rivet Nylon Natural

10606612


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    21.2 mm
  • Head Diameter
    19.0 mm
  • Head Height
    2.4 mm
  • Minimum Panel Thickness
    1.5 mm
  • Maximum Panel Thickness
    14.0 mm
Push-In Rivet Nylon Black

10365977

Price Range
£ 0.1118 - £ 0.0905

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.9 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    2.7 mm
  • Maximum Panel Thickness
    7.6 mm
Push-In Rivet Nylon Black

10366004

Price Range
£ 0.0843 - £ 0.0683

Stock Levels
2964 In stock
Attributes
  • Anchor Length
    19.9 mm
  • Head Diameter
    12.6 mm
  • Head Height
    1.9 mm
  • Minimum Panel Thickness
    3.8 mm
  • Maximum Panel Thickness
    13.6 mm
Push-In Rivet Nylon Natural

10366196

Price Range
£ 0.0751 - £ 0.0609

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.4 mm
  • Head Height
    4.1 mm
  • Maximum Panel Thickness
    12.7 mm
  • Maximum Hole Diameter
    5.2 mm
  • Colour
    Natural
Push-In Rivet PP Black

10365939

Price Range
£ 0.0802 - £ 0.065

Stock Levels
23981 In stock
Attributes
  • Anchor Length
    17.8 mm
  • Head Diameter
    7.6 mm
  • Head Height
    1.7 mm
  • Minimum Panel Thickness
    3.2 mm
  • Maximum Panel Thickness
    11.4 mm
Push-In Rivet Nylon Black

10365984

Price Range
£ 0.0824 - £ 0.0667

Stock Levels
1994 In stock
Attributes
  • Anchor Length
    16 mm
  • Head Diameter
    12.8 mm
  • Head Height
    1.3 mm
  • Minimum Panel Thickness
    3 mm
  • Maximum Panel Thickness
    10.2 mm
Push-In Rivet Nylon Black

10365953

Price Range
£ 0.1126 - £ 0.0912

Stock Levels
864 In stock
Attributes
  • Anchor Length
    10.8 mm
  • Head Diameter
    18.3 mm
  • Head Height
    2.5 mm
  • Minimum Panel Thickness
    0.5 mm
  • Maximum Panel Thickness
    5.5 mm