Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2849 - £ 0.2976 | 10409 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
0.591 in
15.0 mm
|
0.787 in
20 mm
|
||
| £ 0.2905 - £ 0.3019 | Request the lead time here |
0.157 in
4 mm
|
Black
|
Nylon
|
0.358 in
9.1 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| £ 0.4181 - £ 0.4351 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.748 in
19 mm
|
0.315 in
8.0 mm
|
0.480 in
12.2 mm
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
0.217 in
5.5 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
0.559 in
14.2 mm
|
0.776 in
19.7 mm
|
||
| £ 0.2707 - £ 0.282 | Request the lead time here |
0.236 in
6 mm
|
Black
|
Nylon
|
0.701 in
17.8 mm
|
0.472 in
12.0 mm
|
0.803 in
20.4 mm
|
||
| £ 0.764 - £ 0.7966 | Request the lead time here |
0.276 in
7 mm
|
Black
|
Nylon
|
0.598 in
15.2 mm
|
0.866 in
22.0 mm
|
1.311 in
33.3 mm
|
||
| £ 0.3444 - £ 0.3586 | Request the lead time here |
0.197 in
5 mm
|
Black
|
Nylon
|
0.630 in
16 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| £ 0.7186 - £ 0.7483 | 2282 In stock |
0.236 in
6 mm
|
Natural
|
Nylon
|
1.000 in
25.4 mm
|
1.252 in
31.8 mm
|
1.441 in
36.6 mm
|
||
| £ 0.3401 - £ 0.3543 | Request the lead time here |
0.157 in
4 mm
|
Black
|
Nylon
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.531 in
13.5 mm
|
||
| £ 0.737 - £ 0.7682 | Request the lead time here |
0.276 in
7 mm
|
Natural
|
Nylon
|
0.598 in
15.2 mm
|
0.866 in
22.0 mm
|
1.311 in
33.3 mm
|
||
| £ 0.2877 - £ 0.299 | Request the lead time here |
0.205 in
5.2 mm
|
Black
|
Nylon
|
0.472 in
12 mm
|
0.217 in
5.5 mm
|
0.394 in
10 mm
|
||
| £ 0.1842 - £ 0.1927 | 122900 In stock |
0.106 in
2.7 mm
|
Black
|
Nylon
|
0.236 in
6 mm
|
0.157 in
4.0 mm
|
0.276 in
7 mm
|
||
| £ 0.3019 - £ 0.3146 | 164142 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.512 in
13 mm
|
1.063 in
27.0 mm
|
1.260 in
32 mm
|
||
| £ 0.1927 - £ 0.2012 | Request the lead time here |
0.130 in
3.3 mm
|
Black
|
Nylon
|
0.236 in
6 mm
|
0.315 in
8.0 mm
|
0.433 in
11 mm
|
||
| £ 0.2849 - £ 0.2976 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.512 in
13 mm
|
0.591 in
15.0 mm
|
0.787 in
20 mm
|
||
| £ 0.3387 - £ 0.3529 | 6699 In stock |
0.283 in
7.2 mm
|
Black
|
Nylon
|
0.551 in
14 mm
|
0.748 in
19.0 mm
|
0.945 in
24 mm
|
||
| £ 0.2877 - £ 0.299 | 27999 In stock |
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.472 in
12 mm
|
0.217 in
5.5 mm
|
0.394 in
10 mm
|
||
| £ 0.2409 - £ 0.2508 | 38508 In stock |
0.130 in
3.3 mm
|
Natural
|
Nylon
|
0.236 in
6 mm
|
0.591 in
15.0 mm
|
0.709 in
18 mm
|
||
| £ 0.3019 - £ 0.3146 | 1854 In stock |
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.512 in
13 mm
|
1.063 in
27.0 mm
|
1.260 in
32 mm
|
||
| £ 0.0774 - £ 0.0956 | Request the lead time here |
0.250 in
6.4 mm
|
Black
|
Nylon
|
0.750 in
19.1 mm
|
0.874 in
22.2 mm
|
1.250 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue