Barbed Push-In Rivets, also known as Barbed Fasteners, Fir Tree Rivets and Pine Tree Clips, can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The Pine Tree Rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
Commonly referred to as Christmas Tree Fasteners or Xmas Tree Clips, this rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Fir Tree fixings are suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These Barbed Rivets are ideal for threaded, non-threaded, drilled or punched holes. Barbed Push Rivets are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Hole Diameter | Colour | Material | Head Diameter | Maximum Panel Thickness | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0556 - £ 0.0686 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
0.598 in
15.2 mm
|
||
| £ 0.0632 - £ 0.078 | 16998 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.252 in
6.4 mm
|
0.391 in
9.9 mm
|
||
| £ 0.07 - £ 0.0864 | 2000 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.752 in
19.1 mm
|
0.880 in
22.4 mm
|
||
| 10224625 | £ 0.1101 - £ 0.1359 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.5 in
38.1 mm
|
1.632 in
41.5 mm
|
|
| £ 0.0948 - £ 0.117 | 28938 In stock |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.374 in
9.5 mm
|
0.515 in
13.1 mm
|
||
| £ 0.0992 - £ 0.1225 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.874 in
22.2 mm
|
1.021 in
25.9 mm
|
||
| £ 0.0864 - £ 0.1296 | 4000 In stock |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.626 in
15.9 mm
|
0.755 in
19.2 mm
|
||
| 10224618 | £ 0.1093 - £ 0.135 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.252 in
31.8 mm
|
1.380 in
35.1 mm
|
|
| £ 0.0455 - £ 0.0562 | Request the lead time here |
0.281 in
7.15 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.25 in
6.35 mm
|
0.384 in
9.8 mm
|
||
| £ 0.0985 - £ 0.1216 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.752 in
19.1 mm
|
0.894 in
22.7 mm
|
||
| £ 0.0998 - £ 0.1232 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
1.252 in
31.8 mm
|
1.401 in
35.6 mm
|
||
| £ 0.0779 - £ 0.1168 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.874 in
22.2 mm
|
0.252 in
6.4 mm
|
0.410 in
10.4 mm
|
||
| £ 0.0297 - £ 0.0367 | 291077 In stock |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.551 in
14.0 mm
|
0.236 in
6.0 mm
|
0.335 in
8.5 mm
|
||
| £ 0.07 - £ 0.0864 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
Nylon
|
0.661 in
16.8 mm
|
0.709 in
18.0 mm
|
0.839 in
21.3 mm
|
||
| £ 0.0517 - £ 0.0776 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.484 in
12.3 mm
|
||
| £ 0.109 - £ 0.1346 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.787 in
20 mm
|
1.752 in
44.5 mm
|
1.901 in
48.3 mm
|
||
| £ 0.1007 - £ 0.1243 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.874 in
22.2 mm
|
0.626 in
15.9 mm
|
0.783 in
19.9 mm
|
||
| £ 0.1753 - £ 0.2164 | Request the lead time here |
0.311 in
7.9 mm
|
Black
|
Nylon
|
0.874 in
22.2 mm
|
1.252 in
31.8 mm
|
1.416 in
36 mm
|
||
| £ 0.1014 - £ 0.1252 | 100 In stock |
0.374 in
9.5 mm
|
Black
|
Nylon
|
1.000 in
25.4 mm
|
0.252 in
6.4 mm
|
0.445 in
11.3 mm
|
||
| £ 0.029 - £ 0.0358 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
Nylon
|
0.331 in
8.4 mm
|
0.118 in
3.0 mm
|
0.461 in
11.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue