Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.
The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.
The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 2.5088 - £ 2.608 | 372 In stock |
1.5 in
38.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.5046 - £ 0.5258 | 4400 In stock |
0.366 in
9.3 mm
|
Black
|
PVC
|
2
|
||
| £ 0.7654 - £ 0.798 | Request the lead time here |
0.642 in
16.3 mm
|
Black
|
PVC
|
2
|
||
| £ 1.2884 - £ 1.3423 | Request the lead time here |
0.969 in
24.6 mm
|
Black
|
PVC
|
2
|
||
| £ 0.7399 - £ 0.771 | Request the lead time here |
0.602 in
15.3 mm
|
Black
|
PVC
|
2
|
||
| £ 3.7987 - £ 3.9546 | Request the lead time here |
1.752 in
44.5 mm
|
Black
|
PVC
|
2
|
||
| £ 0.4337 - £ 0.4521 | 5186 In stock |
0.303 in
7.7 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3968 - £ 0.4139 | 532 In stock |
0.209 in
5.3 mm
|
Black
|
PVC
|
2
|
||
| £ 0.6236 - £ 0.6491 | 7741 In stock |
0.469 in
11.9 mm
|
Black
|
PVC
|
2
|
||
| £ 1.141 - £ 1.1878 | 1700 In stock |
0.988 in
25.1 mm
|
Black
|
PVC
|
2
|
||
| £ 0.8915 - £ 0.9284 | 1150 In stock |
0.685 in
17.4 mm
|
Black
|
PVC
|
2
|
||
| £ 0.3586 - £ 0.3742 | 2994 In stock |
0.189 in
4.8 mm
|
Black
|
PVC
|
2
|
||
| 10112106 | £ 0.0127 - £ 0.0309 | 8500 In stock |
0.24 in
6.1 mm
|
Red
|
PVC
|
2
|
|
| £ 0.3345 - £ 0.3486 | Request the lead time here |
0.142 in
3.6 mm
|
Black
|
PVC
|
2