| Quantity | Unit price |
|---|---|
| 25 - 99 | £ 3.9546 |
| 100 - 499 | £ 3.8695 |
| 500 + | £ 3.7987 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.752 in |
|---|---|
| d | 44.5 mm |
| Maximum Temperature | 200 °C |
| Maximum Temperature | 392 °F |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue