Menu Search

Pull Tab Cap 4.8 mm 13.0 mm PVC Black

A Pull Tab Cap made from black PVC the integral design makes the pull tab easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Essentra Part Number:

10360675

Manufacturer Part Number:

205203069907

2994 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 £ 0.3742
100 - 499 £ 0.3671
500 + £ 0.3586
Standard pack: 50

Order in multiple of 50

Total price:

£ 18.71

50 x £ 0.3742

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 4.8 mm
Maximum Temperature 200 °C
Colour Black
Full Material Polyvinyl Chloride
Type 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us