Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.
Series Code :SR5534
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | View | |
|---|---|---|---|---|---|---|---|
| £ 4.2647 - £ 4.7386 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Threaded Female
|
||
| £ 11.1918 - £ 12.4354 | Request the lead time here |
M10
|
11.811 in
300.0 mm
|
Steel
|
Threaded Female
|
||
| £ 19.5526 - £ 21.7252 | 8 In stock |
M8
|
13.78 in
350.0 mm
|
Steel
|
Threaded Female
|
||
| £ 16.2641 - £ 18.0712 | Request the lead time here |
M8
|
9.843 in
250.0 mm
|
Steel
|
Threaded Female
|
||
| £ 11.8585 - £ 13.1761 | 20 In stock |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Female
|
||
| £ 42.0829 - £ 46.7587 | Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Stainless Steel
|
Threaded Female
|
||
| £ 13.0634 - £ 14.5149 | Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Aluminium
|
Threaded Female
|
||
| £ 7.6537 - £ 8.5041 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
Steel
|
Threaded Female
|
||
| £ 41.0536 - £ 45.6151 | Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Stainless Steel
|
Threaded Female
|
||
| £ 5.0346 - £ 5.594 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Steel
|
Threaded Female
|
||
| £ 12.5795 - £ 13.9772 | Request the lead time here |
M10
|
15.748 in
400.0 mm
|
Steel
|
Threaded Female
|
||
| £ 10.6224 - £ 11.8026 | Request the lead time here |
M10
|
9.843 in
250.0 mm
|
Steel
|
Threaded Female
|
||
| £ 4.6603 - £ 5.1782 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Steel
|
Threaded Female
|
||
| £ 6.2595 - £ 6.955 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Female
|
||
| £ 5.7807 - £ 6.423 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Stainless Steel
|
Threaded Female
|
||
| £ 13.758 - £ 15.2866 | Request the lead time here |
M10
|
19.685 in
500.0 mm
|
Steel
|
Threaded Female
|
||
| £ 29.7518 - £ 30.3613 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| £ 43.4016 - £ 44.2946 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| £ 34.7695 - £ 35.4782 | Request the lead time here |
M8
|
|
Aluminium
|
Back Mount
|
||
| £ 55.7616 - £ 124.8312 | Request the lead time here |
M8
|
|
Aluminium
|
Screw Mount
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue