Quantity | Unit price |
---|---|
1 + | £ 20.4765 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Mounting Hole Distance | 300.0 mm |
Mounting Hole Distance | 11.811 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Tube Diameter | 20.0 mm |
Tube Diameter | 0.787 in |
Finish | Chrome Plated |
Mount Type | Threaded Female |
Commodity Code | 8302420090 |
Handle Material | Steel |
Handle Style | U Handle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue