20074487
38426170350E
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 21.7252 |
| 5 + | £ 19.5526 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Mounting Hole Distance | 350.0 mm |
| Mounting Hole Distance | 13.78 in |
| Thread Length | 0.787 in |
| Thread Length | 20.0 mm |
| Mount Type | Threaded Female |
| Commodity Code | 8302420090 |
| Handle Material | Steel |
| Handle Style | Right Angle |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue