Menu Search

Pull Handles - Tubular Bridge Handles

In stock

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Series Code :SR5534

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
£ 32.6008 - £ 33.267 Request the lead time here
M8
Aluminium
Back Mount
£ 33.1395 - £ 33.8198 Request the lead time here
M8
Aluminium
Back Mount
1220526 £ 38.3273 - £ 39.1068 Request the lead time here
M8
Aluminium
Back Mount
£ 57.5051 - £ 128.7114 Request the lead time here
M8
Aluminium
Screw Mount
£ 56.2152 - £ 125.8677 Request the lead time here
M8
Aluminium
Screw Mount
£ 4.2647 - £ 4.7386 Request the lead time here
M6
128.0 mm
Aluminium
Threaded Female
£ 695.6668 - £ 695.6668 Request the lead time here
M8
Aluminium
Back Mount
£ 34.1175 - £ 34.812 Request the lead time here
M8
Aluminium
Back Mount
£ 56.2152 - £ 125.8677 Request the lead time here
M8
Aluminium
Screw Mount
£ 62.381 - £ 139.6345 Request the lead time here
M8
Aluminium
Screw Mount
£ 57.5051 - £ 128.7114 Request the lead time here
M8
Aluminium
Screw Mount
£ 29.7518 - £ 30.3613 Request the lead time here
M8
Aluminium
Back Mount
£ 43.4016 - £ 44.2946 Request the lead time here
M8
Aluminium
Back Mount
£ 34.7695 - £ 35.4782 Request the lead time here
M8
Aluminium
Back Mount
£ 39.2146 - £ 40.0161 Request the lead time here
M8
Aluminium
Back Mount
£ 59.9005 - £ 134.1065 Request the lead time here
M8
Aluminium
Screw Mount
£ 55.7616 - £ 124.8312 Request the lead time here
M8
Aluminium
Screw Mount
£ 31.7787 - £ 32.4166 Request the lead time here
M8
Aluminium
Back Mount
£ 30.7157 - £ 31.3393 Request the lead time here
M8
Aluminium
Back Mount
£ 677.4933 - £ 677.4933 Request the lead time here
M8
Aluminium
Back Mount
  • of 4
Pull Handle 250.0 mm M8 Aluminium Black

1220510

Price Range
£ 33.267 - £ 32.6008

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 350.0 mm M8 Aluminium Natural

1220518

Price Range
£ 33.8198 - £ 33.1395

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 500.0 mm M8 Aluminium Natural

1220526

Price Range
£ 39.1068 - £ 38.3273

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 356.0 mm (L) M8 Silver

1340316

Price Range
£ 128.7114 - £ 57.5051

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Mount
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Alloy;LDPE Black

1340320

Price Range
£ 125.8677 - £ 56.2152

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Mount
  • Commodity Code
    7326909890
U-Handle M6 128.0 mm Aluminium

8845738128E

Price Range
£ 4.7386 - £ 4.2647

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    128.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 300.0 mm M8 Aluminium Black

1220514

Price Range
£ 695.6668 - £ 695.6668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 400.0 mm M8 Aluminium Natural

1220522

Price Range
£ 34.812 - £ 34.1175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 256.0 mm (L) M8 Silver

1340314

Price Range
£ 125.8677 - £ 56.2152

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Mount
  • Commodity Code
    7326909890
Pull Handle 456.0 mm (L) M8 Silver

1340318

Price Range
£ 139.6345 - £ 62.381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Mount
  • Commodity Code
    7326909890
Pull Handle 300.0 mm M8 Aluminium Alloy;LDPE Black

1340322

Price Range
£ 128.7114 - £ 57.5051

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Mount
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Natural

1220505

Price Range
£ 30.3613 - £ 29.7518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 300.0 mm M8 Aluminium Natural

1220513

Price Range
£ 44.2946 - £ 43.4016

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 350.0 mm M8 Aluminium Black

1220519

Price Range
£ 35.4782 - £ 34.7695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 500.0 mm M8 Aluminium Black

1220527

Price Range
£ 40.0161 - £ 39.2146

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 406.0 mm (L) M8 Silver

1340317

Price Range
£ 134.1065 - £ 59.9005

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Silver Anodised Tube - Plastic Satin
  • Mount Type
    Screw Mount
  • Commodity Code
    7326909890
Pull Handle 250.0 mm M8 Aluminium Alloy;LDPE Black

1340321

Price Range
£ 124.8312 - £ 55.7616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Tube Diameter
    20.0 mm
  • Finish
    Marble Black Painted Tube - Plastic Satin
  • Mount Type
    Screw Mount
  • Commodity Code
    7326909890
Pull Handle 200.0 mm M8 Aluminium Black

1220506

Price Range
£ 32.4166 - £ 31.7787

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Plastic Coated
  • Mount Type
    Back Mount
Pull Handle 250.0 mm M8 Aluminium Natural

1220509

Price Range
£ 31.3393 - £ 30.7157

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount
Pull Handle 350.0 mm M8 Aluminium Natural

1220517

Price Range
£ 677.4933 - £ 677.4933

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
  • Finish
    Anodised
  • Mount Type
    Back Mount