10193853
1220514
| Quantity | Unit price |
|---|---|
| 1 + | £ 695.6668 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Thread Length | 15.0 mm |
| Thread Length | 0.591 in |
| Tube Diameter | 28.0 mm |
| Tube Diameter | 1.102 in |
| Finish | Plastic Coated |
| Mount Type | Back Mount |
| Commodity Code | 7326909890 |
| Handle Material | Aluminium |
| Handle Style | Round Bar |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue