10213919
1340320
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 125.8677 |
| 5 - 9 | £ 57.3633 |
| 10 + | £ 56.2152 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Tube Diameter | 0.787 in |
| Tube Diameter | 20.0 mm |
| Finish | Marble Black Painted Tube - Plastic Satin |
| Mount Type | Screw Mount |
| Commodity Code | 7326909890 |
| Handle Material | Aluminium |
| Handle Style | Round Bar |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue