Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
.
Series Code: SR5587, SR5586
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Handle Material | Mount Type | Handle Colour | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.4096 - £ 2.4663 | 6 In stock |
M2
|
1.378 in
35.0 mm
|
Nylon 6
|
Screw Mount
|
Grey
|
1.063 in
27.0 mm
|
||
| £ 10.5173 - £ 10.7299 | Request the lead time here |
M5
|
5.512 in
140.0 mm
|
Nylon
|
Screw Mount
|
Black
|
1.969 in
50.0 mm
|
||
| £ 4.8617 - £ 9.5676 | Request the lead time here |
M8
|
5.748 in
146.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.654 in
42.0 mm
|
||
| £ 7.3322 - £ 28.6416 | 609 In stock |
M8
|
|
Glass Filled Nylon 6
|
Threaded Insert
|
Black
|
1.969 in
50.0 mm
|
||
| £ 0.1927 - £ 0.1927 | 12200 In stock |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
| £ 0.2693 - £ 0.2693 | Request the lead time here |
M8
|
0.669 in
17.0 mm
|
Nylon
|
Threaded
|
|
0.335 in
8.5 mm
|
||
| £ 0.2012 - £ 0.2012 | Request the lead time here |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
| £ 9.4542 - £ 9.6527 | Request the lead time here |
Non Threaded
|
4.425 in
112.4 mm
|
PPN
|
Screw Mount
|
Black
|
0.984 in
25.0 mm
|
||
| £ 2.5088 - £ 2.5513 | Request the lead time here |
M2
|
2.5 in
63.5 mm
|
Nylon 6
|
Screw Mount
|
Black
|
1.063 in
27.0 mm
|
||
| £ 0.1927 - £ 0.1927 | Request the lead time here |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
| £ 0.2012 - £ 0.2012 | 6400 In stock |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
| £ 0.2693 - £ 0.2693 | Request the lead time here |
M8
|
0.669 in
17.0 mm
|
Nylon
|
Threaded
|
|
0.413 in
10.5 mm
|
||
| £ 2.5372 - £ 2.5797 | 22 In stock |
M2
|
3.386 in
86.0 mm
|
Nylon 6
|
Screw Mount
|
Black
|
1.063 in
27.0 mm
|
||
| 10260524 | £ 4.8617 - £ 9.5676 | 3940 In stock |
M6
|
5.709 in
145.0 mm
|
Glass Filled Nylon 6
|
Threaded Insert
|
Black
|
1.575 in
40.0 mm
|
|
| £ 0.2012 - £ 0.2012 | 16398 In stock |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
| £ 0.2012 - £ 0.2012 | Request the lead time here |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
| £ 8.5339 - £ 23.6052 | Request the lead time here |
M8
|
|
Glass Filled Nylon 6
|
Threaded Insert
|
Black
|
1.614 in
41.0 mm
|
||
| £ 0.2693 - £ 0.2693 | 13000 In stock |
M8
|
0.669 in
17.0 mm
|
Nylon
|
Threaded
|
|
0.335 in
8.5 mm
|
||
| £ 0.2693 - £ 0.2693 | 10200 In stock |
M8
|
0.669 in
17.0 mm
|
Nylon
|
Threaded
|
|
0.413 in
10.5 mm
|
||
| £ 5.1078 - £ 6.3692 | Request the lead time here |
Non Threaded
|
4.488 in
114.0 mm
|
GF PA
|
Screw Mount
|
Grey
|
1.299 in
33.0 mm