Menu Search

Pop Rivets

In stock

Pop Rivets, also known as Blind Rivets or Clinch Rivets, are a convenient fasteners used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.

Suitable for light to medium duty applications; a Pop Rivet can be used in place of adhesives, screws, nuts and bolts. Pop Fasteners permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.

Easily installed, with a hammer or with a special riveting tool. Pop Riveters are inserted into a tight panel hole, passing through the two materials being riveted.

Our Pop Riveting range is strong, but lightweight. It offers good electrical insulating properties, as well as resistance from vibraton, abrasion and corrosion.

  • Materials: Nylon 6/6 and Nylon 6 with Polycarbonate (PC)
  • Colours: Beige, Black, Grey, Natural and White
  • UL94 V2 Flame Rated options

This range features options that can be installed using a Rivet Gun, available to purchase seperately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Colour Material Head Height Head Diameter Compatible Panel Thickness Range View
£ 0.3175 - £ 0.3175 31921 In stock
Natural
Nylon
1.2 mm
9.0 mm
5.0 - 9.0 mm
£ 0.1366 - £ 0.1366 Request the lead time here
3.3 mm
White
Nylon;PC
1.4 mm
6.4 mm
3.5 - 6.5 mm
£ 0.5783 - £ 1.5215 886 In stock
5.7 mm
Black
Nylon;PC
2.2 mm
12.0 mm
8.0 - 11.5 mm
10311226 £ 0.4989 - £ 1.2272 26400 In stock
4.9 mm
Black
Nylon;PC
2.0 mm
9.6 mm
4.5 - 7.5 mm
£ 1.1637 - £ 2.5354 5030 In stock
5.7 mm
White
Nylon;PC
2.2 mm
12.0 mm
2.0 - 5.0 mm
£ 0.2168 - £ 0.2211 Request the lead time here
4.1 mm
White
Nylon;PC
1.8 mm
8.0 mm
1.0 - 3.5 mm
£ 0.2253 - £ 0.2253 2804 In stock
3.3 mm
Grey
Nylon;PC
1.4 mm
6.4 mm
1.5 - 3.5 mm
£ 0.2707 - £ 0.2707 9716 In stock
Natural
Nylon
1.5 mm
13.0 mm
5.0 - 9.0 mm
10153185 £ 0.8377 - £ 0.8547 Request the lead time here
4.9 mm
White
Nylon;PC
2.0 mm
9.6 mm
4.5 - 7.5 mm
£ 0.3387 - £ 0.3387 10050 In stock
4.9 mm
Grey
Nylon;PC
2.0 mm
9.6 mm
1.5 - 4.5 mm
£ 0.309 - £ 0.309 6482 In stock
Natural
Nylon
1.5 mm
13.0 mm
0.5 - 5.0 mm
£ 0.1502 - £ 0.153 6476 In stock
3.3 mm
White
Nylon;PC
1.4 mm
6.4 mm
6.5 - 9.5 mm
10280928 £ 0.2012 - £ 0.2055 9697 In stock
Natural
Nylon
1.2 mm
9.0 mm
0.5 - 5.0 mm
£ 0.1445 - £ 0.1445 192463 In stock
3.3 mm
White
Nylon;PC
1.4 mm
6.4 mm
1.5 - 3.5 mm
£ 0.1856 - £ 0.1899 11967 In stock
4.1 mm
White
Nylon;PC
1.8 mm
8.0 mm
3.5 - 6.0 mm
£ 0.2338 - £ 0.2338 207332 In stock
3.3 mm
Grey
Nylon;PC
1.4 mm
6.4 mm
3.5 - 6.5 mm
£ 0.6832 - £ 0.6973 9051 In stock
5.7 mm
White
Nylon;PC
2.2 mm
12.0 mm
8.0 - 11.5 mm
£ 0.3217 - £ 0.3217 2500 In stock
5.7 mm
Grey
Nylon;PC
2.2 mm
12.0 mm
8.0 - 11.5 mm
£ 0.30 - £ 0.30 Request the lead time here
5.7 mm
Beige
Nylon;PC
2.2 mm
12.0 mm
2.0 - 5.0 mm
£ 0.1871 - £ 0.1913 1169 In stock
3.3 mm
Black
Nylon;PC
1.4 mm
6.4 mm
6.5 - 9.5 mm
  • of 3
Blind Rivet 5.0 mm 9.0 mm Nylon Natural

10280935

Price Range
£ 0.3175 - £ 0.3175

Stock Levels
31921 In stock
Attributes
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 3.3 mm 3.5 mm 6.5 mm Nylon;PC White

10419205

Price Range
£ 0.1366 - £ 0.1366

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    3.5 - 6.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 5.7 mm 8.0 mm 11.5 mm Nylon;PC Black

10153222

Price Range
£ 1.5215 - £ 0.5783

Stock Levels
886 In stock
Attributes
  • Compatible Panel Thickness Range
    8.0 - 11.5 mm
  • Compatible Hole Diameter
    5.7 mm
  • Anchor Length
    15.9 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.2 mm
Blind Rivet 4.9 mm 4.5 mm 7.5 mm Nylon;PC Black

10311226

Price Range
£ 1.2272 - £ 0.4989

Stock Levels
26400 In stock
Attributes
  • Compatible Panel Thickness Range
    4.5 - 7.5 mm
  • Compatible Hole Diameter
    4.9 mm
  • Anchor Length
    11.2 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2.0 mm
Blind Rivet 5.7 mm 2.0 mm 5.0 mm Nylon;PC White

10311240

Price Range
£ 2.5354 - £ 1.1637

Stock Levels
5030 In stock
Attributes
  • Compatible Panel Thickness Range
    2.0 - 5.0 mm
  • Compatible Hole Diameter
    5.7 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.2 mm
Blind Rivet 4.1 mm 1.0 mm 3.5 mm Nylon;PC White

10153147

Price Range
£ 0.2211 - £ 0.2168

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    1.0 - 3.5 mm
  • Compatible Hole Diameter
    4.1 mm
  • Anchor Length
    6.4 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
Blind Rivet 3.3 mm 1.5 mm 3.5 mm Nylon;PC Grey

10337943

Price Range
£ 0.2253 - £ 0.2253

Stock Levels
2804 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 3.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    6.4 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 5.0 mm 9.0 mm Nylon Natural

10280973

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
9716 In stock
Attributes
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 4.9 mm 4.5 mm 7.5 mm Nylon;PC White

10153185

Price Range
£ 0.8547 - £ 0.8377

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    4.5 - 7.5 mm
  • Compatible Hole Diameter
    4.9 mm
  • Anchor Length
    11.2 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2.0 mm
Blind Rivet 4.9 mm 1.5 mm 4.5 mm Nylon;PC Grey

10338063

Price Range
£ 0.3387 - £ 0.3387

Stock Levels
10050 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 4.5 mm
  • Compatible Hole Diameter
    4.9 mm
  • Anchor Length
    8.0 mm
  • Head Diameter
    9.6 mm
  • Head Height
    2.0 mm
Blind Rivet 0.5 mm 5.0 mm Nylon Natural

10280966

Price Range
£ 0.309 - £ 0.309

Stock Levels
6482 In stock
Attributes
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    1.5 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 3.3 mm 6.5 mm 9.5 mm Nylon;PC White

10311172

Price Range
£ 0.153 - £ 0.1502

Stock Levels
6476 In stock
Attributes
  • Compatible Panel Thickness Range
    6.5 - 9.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 0.5 mm 5.0 mm Nylon Natural

10280928

Price Range
£ 0.2055 - £ 0.2012

Stock Levels
9697 In stock
Attributes
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    9.0 mm
  • Head Height
    1.2 mm
  • Rivet Type
    Pop Rivet
  • Rivet Head Shape
    Truss
Blind Rivet 3.3 mm 1.5 mm 3.5 mm Nylon;PC White

10153123

Price Range
£ 0.1445 - £ 0.1445

Stock Levels
192463 In stock
Attributes
  • Compatible Panel Thickness Range
    1.5 - 3.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    6.4 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 4.1 mm 3.5 mm 6.0 mm Nylon;PC White

10153154

Price Range
£ 0.1899 - £ 0.1856

Stock Levels
11967 In stock
Attributes
  • Compatible Panel Thickness Range
    3.5 - 6.0 mm
  • Compatible Hole Diameter
    4.1 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.8 mm
Blind Rivet 3.3 mm 3.5 mm 6.5 mm Nylon;PC Grey

10337967

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
207332 In stock
Attributes
  • Compatible Panel Thickness Range
    3.5 - 6.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm
Blind Rivet 5.7 mm 8.0 mm 11.5 mm Nylon;PC White

10311257

Price Range
£ 0.6973 - £ 0.6832

Stock Levels
9051 In stock
Attributes
  • Compatible Panel Thickness Range
    8.0 - 11.5 mm
  • Compatible Hole Diameter
    5.7 mm
  • Anchor Length
    15.9 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.2 mm
Blind Rivet 5.7 mm 8.0 mm 11.5 mm Nylon;PC Grey

10203743

Price Range
£ 0.3217 - £ 0.3217

Stock Levels
2500 In stock
Attributes
  • Compatible Panel Thickness Range
    8.0 - 11.5 mm
  • Compatible Hole Diameter
    5.7 mm
  • Anchor Length
    15.9 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.2 mm
Blind Rivet 5.7 mm 2.0 mm 5.0 mm Nylon;PC Beige

10587188

Price Range
£ 0.30 - £ 0.30

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Thickness Range
    2.0 - 5.0 mm
  • Compatible Hole Diameter
    5.7 mm
  • Anchor Length
    9.6 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.2 mm
Blind Rivet 3.3 mm 6.5 mm 9.5 mm Nylon;PC Black

10153130

Price Range
£ 0.1913 - £ 0.1871

Stock Levels
1169 In stock
Attributes
  • Compatible Panel Thickness Range
    6.5 - 9.5 mm
  • Compatible Hole Diameter
    3.3 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.4 mm