Menu Search

Blind Rivet 5.7 mm 2.0 mm 5.0 mm Nylon;PC Beige

The Blind Rivet is a precision moulded fully plastic rivet used to fasten plastic to plastic, plastics to metal, plastic to fiberglass, and more. These Rivets are non-conductive and non-corrosive. The design securely locks panels in place and prevents pull out. They are ideal when access to the panel is limited to or can only be accessed from one side (blind side). They are lightweight, but strong and offer resistance to vibration, abrasion and corrosion. They also benefit from chemical resistance and have good thermal and electrical insulating properties. Made from Nylon 6/6 and Polycarbonate (PC).
Essentra Part Number:

10587188

Manufacturer Part Number:

1285319

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.30
Standard pack: 500

Order in multiple of 500

Total price:

£ 150.00

500 x £ 0.30

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Panel Thickness Range 2.0 - 5.0 mm
Compatible Hole Diameter 5.7 mm
Anchor Length 9.6 mm
Head Diameter 12.0 mm
Head Height 2.2 mm
Rivet Type Pop Rivet
Rivet Head Shape Truss
Rivet Fitting Style Push-In
Colour Beige
Material Nylon;PC
Full Material Nylon 6;Polycarbonate

Product 1285319 replaces:

Push-In Rivet 5.7 mm 2.0 mm 5.0 mm Nylon;PC Beige
Essentra Part Number: 10639733
Manufacturer Part Number: 171579638222

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us