Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: Nylon 6/6, PA Colour: Black, Natural, White, Grey Material Flammability Standard: UL94 V-2, Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3798 - £ 0.3954 | 519 In stock |
0.677 in
17.2 mm
|
Grey
|
0.591 in
15.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.9723 - £ 1.012 | 512 In stock |
1.752 in
44.5 mm
|
Black
|
1.614 in
41.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.3798 - £ 0.3954 | 10540 In stock |
0.677 in
17.2 mm
|
Black
|
0.591 in
15.0 mm
|
Interlocking Design
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.3897 - £ 0.4053 | 21640 In stock |
0.728 in
18.5 mm
|
Black
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.3175 - £ 0.3302 | 5174 In stock |
0.413 in
10.5 mm
|
Black
|
0.362 in
9.2 mm
|
Interlocking Design
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.3416 - £ 0.3557 | 24500 In stock |
0.531 in
13.5 mm
|
Black
|
0.472 in
12.0 mm
|
Interlocking Design
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.4309 - £ 0.4493 | 12666 In stock |
1.102 in
28.0 mm
|
Black
|
0.984 in
25.0 mm
|
Interlocking Design
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.9723 - £ 1.012 | 141 In stock |
2.106 in
53.5 mm
|
Black
|
1.969 in
50.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.9936 - £ 1.0347 | 11269 In stock |
2.244 in
57.0 mm
|
Black
|
2.087 in
53.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.9326 - £ 0.9723 | 550 In stock |
1.516 in
38.5 mm
|
Black
|
1.378 in
35.0 mm
|
Interlocking Design
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.4124 - £ 0.4294 | Request the lead time here |
0.591 in
15.0 mm
|
Grey
|
0.504 in
12.8 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 1.5733 - £ 1.6442 | Request the lead time here |
2.559 in
65.0 mm
|
Grey
|
2.362 in
60.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.3897 - £ 0.4053 | 6593 In stock |
0.728 in
18.5 mm
|
White
|
0.669 in
17.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 1.6725 - £ 1.7434 | Request the lead time here |
3.15 in
80.0 mm
|
Grey
|
2.992 in
76.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.3416 - £ 0.3557 | 1042 In stock |
0.531 in
13.5 mm
|
Grey
|
0.472 in
12.0 mm
|
Quick Assembly
|
0.236 in
6.0 mm
|
1
|
||
| £ 0.4124 - £ 0.4294 | 66 In stock |
0.906 in
23.0 mm
|
White
|
0.807 in
20.5 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.3175 - £ 0.3302 | 19477 In stock |
0.413 in
10.5 mm
|
White
|
0.362 in
9.2 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.3841 - £ 0.3997 | 12200 In stock |
0.807 in
20.5 mm
|
Grey
|
0.717 in
18.2 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
| £ 0.9326 - £ 0.9723 | 850 In stock |
2.106 in
53.5 mm
|
Grey
|
1.969 in
50.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.6704 - £ 0.6987 | 100 In stock |
1.398 in
35.5 mm
|
Grey
|
1.28 in
32.5 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue