10088104
135010811302
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.4053 |
| 500 - 999 | £ 0.3968 |
| 1000 + | £ 0.3897 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 0.276 in |
|---|---|
| W | 7.0 mm |
| d1 | 0.669 in |
| d1 | 17.0 mm |
| d2 | 18.5 mm |
| d2 | 0.728 in |
| Mount Style | Quick Assembly |
| Colour | White |
| Material | PA |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue