Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 0.1071 - £ 0.1666 | Request the lead time here |
1 1/4"
|
0.996 in
25.3 mm
|
1.669 in
42.4 mm
|
||
| £ 0.0595 - £ 0.0925 | Request the lead time here |
|
|
|
||
| £ 0.0706 - £ 0.1099 | Request the lead time here |
1"
|
0.756 in
19.2 mm
|
1.327 in
33.7 mm
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
|
|
|
||
| £ 0.1071 - £ 0.1666 | Request the lead time here |
|
0.835 in
21.2 mm
|
1.752 in
44.5 mm
|
||
| £ 0.2119 - £ 0.3297 | Request the lead time here |
|
|
|
||
| £ 0.2008 - £ 0.2231 | Request the lead time here |
|
|
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
1.402 in
35.6 mm
|
3.5 in
88.9 mm
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
1.201 in
30.5 mm
|
3.346 in
85.0 mm
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
|
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
1.201 in
30.5 mm
|
3.15 in
80.0 mm
|
||
| £ 0.1264 - £ 0.1405 | Request the lead time here |
|
1.161 in
29.5 mm
|
2.008 in
51.0 mm
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
|
1.008 in
25.6 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1264 - £ 0.1405 | Request the lead time here |
|
|
|
||
| £ 0.0632 - £ 0.0983 | Request the lead time here |
|
|
|
||
| £ 0.0409 - £ 0.0636 | Request the lead time here |
|
|
|
||
| £ 0.2677 - £ 0.4165 | Request the lead time here |