| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1666 |
| 1000 - 4999 | £ 0.119 |
| 5000 + | £ 0.1071 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 1.87 in |
|---|---|
| d | 47.5 mm |
| H | 0.984 in |
| H | 25.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue