20748630
20748630
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.6479 |
| 250 - 1249 | £ 0.4628 |
| 1250 + | £ 0.4165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.15 in |
|---|---|
| d | 80.0 mm |
| H | 30.5 mm |
| H | 1.201 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue