Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | H | d | View | |
|---|---|---|---|---|---|---|
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
1.201 in
30.5 mm
|
3.15 in
80.0 mm
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
1.402 in
35.6 mm
|
3.5 in
88.9 mm
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
1.201 in
30.5 mm
|
3.346 in
85.0 mm
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
|
|
||
| £ 0.2157 - £ 0.2396 | Request the lead time here |
|
|
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
|
|
|
||
| £ 0.4165 - £ 0.6479 | Request the lead time here |
3"
|
|
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
|
|
||
| £ 0.6173 - £ 0.6859 | Request the lead time here |
|
|
|
||
| £ 1.0785 - £ 1.6776 | Request the lead time here |
|
1.52 in
38.6 mm
|
4.331 in
110.0 mm
|
||
| £ 0.6173 - £ 0.9603 | Request the lead time here |
|
1.425 in
36.2 mm
|
5 in
127.0 mm
|
||
| £ 0.7884 - £ 0.876 | Request the lead time here |
5"
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
||
| £ 0.8181 - £ 0.909 | Request the lead time here |
|
|
|
||
| £ 1.9338 - £ 2.1487 | Request the lead time here |
|
|
|
||
| £ 1.9338 - £ 3.0082 | Request the lead time here |
|
|
|
||
| £ 3.3173 - £ 5.1603 | 720 In stock |
10"
|
2.031 in
51.6 mm
|
10.748 in
273.0 mm
|
||
| £ 0.026 - £ 0.0405 | Request the lead time here |
|
0.78 in
19.8 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue