| Quantity | Unit price |
|---|---|
| 15 - 149 | £ 0.9603 |
| 150 - 749 | £ 0.6859 |
| 750 + | £ 0.6173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 136.0 mm |
|---|---|
| d | 5.354 in |
| H | 1.575 in |
| H | 40.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue