Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.
Material: PE Series Code: SR1360
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | OD | H | WT | View | |
|---|---|---|---|---|---|---|---|
| £ 90.191 - £ 90.191 | Request the lead time here |
41 in
1041.4 mm
|
42 in
1066.8 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 82.4944 - £ 82.4944 | Request the lead time here |
37 in
939.8 mm
|
38 in
965.2 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 60.0848 - £ 60.0848 | Request the lead time here |
25 in
635.0 mm
|
26 in
660.4 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 84.4504 - £ 84.4504 | Request the lead time here |
39 in
990.6 mm
|
40 in
1016.0 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 135.7047 - £ 135.7047 | Request the lead time here |
51 in
1295.4 mm
|
52 in
1320.8 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 120.0988 - £ 120.0988 | Request the lead time here |
46 in
1168.4 mm
|
48 in
1219.2 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 35.7759 - £ 35.7759 | Request the lead time here |
17.268 in
438.6 mm
|
18 in
457.2 mm
|
5.906 in
150.0 mm
|
0.366 in
9.3 mm
|
||
| £ 99.4326 - £ 99.4326 | Request the lead time here |
42 in
1066.8 mm
|
44 in
1117.6 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 46.2932 - £ 47.2429 | Request the lead time here |
19.5 in
495.3 mm
|
20 in
508.0 mm
|
4.134 in
105.0 mm
|
0.252 in
6.4 mm
|
||
| £ 65.712 - £ 65.712 | Request the lead time here |
27 in
685.8 mm
|
28 in
711.2 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 143.2737 - £ 143.2737 | Request the lead time here |
53 in
1346.2 mm
|
54 in
1371.6 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 46.2932 - £ 47.2429 | Request the lead time here |
18.5 in
469.9 mm
|
20 in
508.0 mm
|
4.134 in
105.0 mm
|
0.752 in
19.1 mm
|
||
| £ 150.8428 - £ 150.8428 | Request the lead time here |
54 in
1371.6 mm
|
56 in
1422.4 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 78.5681 - £ 78.5681 | Request the lead time here |
34 in
863.6 mm
|
36 in
914.4 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 67.8381 - £ 67.8381 | Request the lead time here |
28 in
711.2 mm
|
30 in
762.0 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 65.3009 - £ 65.3009 | Request the lead time here |
26 in
660.4 mm
|
28 in
711.2 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 99.4326 - £ 99.4326 | Request the lead time here |
43 in
1092.2 mm
|
44 in
1117.6 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
| £ 46.2932 - £ 47.2429 | Request the lead time here |
18 in
457.2 mm
|
20 in
508.0 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 90.191 - £ 90.191 | Request the lead time here |
40 in
1016.0 mm
|
42 in
1066.8 mm
|
4.134 in
105.0 mm
|
1 in
25.4 mm
|
||
| £ 128.1781 - £ 128.1781 | Request the lead time here |
49 in
1244.6 mm
|
50 in
1270.0 mm
|
4.134 in
105.0 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue