Menu Search

Bevel Edge Protector Plug 990.6 mm

Item code:

41036

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 81.571
Standard pack: 1

Order in multiple of 1

Total price:

£ 81.57

1 x £ 81.571

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 1016.0 mm
Height 105.0 mm
Plug Diameter 990.6 mm
Wall Thickness 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us