Menu Search

Bevel Edge Protector Plug 939.8 mm

Item code:

41035

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 79.6816
Standard pack: 1

Order in multiple of 1

Total price:

£ 79.68

1 x £ 79.6816

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 965.2 mm
Height 105.0 mm
Plug Diameter 939.8 mm
Wall Thickness 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us