Menu Search

Pipe Bevel Edge Protectors and Plugs

In production

Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.

  • Essential to secure the pipe plug during handling, shipping, and storage.
  • Designed to fit firmly over the end of pipes ranging in size from 8" to 120"
  • Used in applications for oil and gas drilling rigs, construction sites, warehouses and factories.
Material: PE Series Code: SR1360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability d OD H WT View
£ 120.0988 - £ 120.0988 Request the lead time here
1168.4 mm
1219.2 mm
105.0 mm
25.4 mm
£ 35.7759 - £ 35.7759 Request the lead time here
438.6 mm
457.2 mm
150.0 mm
9.3 mm
£ 99.4326 - £ 99.4326 Request the lead time here
1066.8 mm
1117.6 mm
105.0 mm
25.4 mm
£ 46.2932 - £ 47.2429 Request the lead time here
495.3 mm
508.0 mm
105.0 mm
6.4 mm
£ 65.712 - £ 65.712 Request the lead time here
685.8 mm
711.2 mm
105.0 mm
12.7 mm
£ 76.1868 - £ 76.1868 Request the lead time here
812.8 mm
863.6 mm
105.0 mm
25.4 mm
464623 £ 25.7547 - £ 26.2791 Request the lead time here
393.7 mm
406.4 mm
200.0 mm
6.4 mm
£ 60.0848 - £ 60.0848 Request the lead time here
609.6 mm
660.4 mm
105.0 mm
25.4 mm
£ 54.5001 - £ 54.5001 Request the lead time here
558.8 mm
609.6 mm
105.0 mm
25.4 mm
£ 69.8225 - £ 69.8225 Request the lead time here
800.1 mm
812.8 mm
105.0 mm
6.4 mm
£ 52.3598 - £ 52.3598 Request the lead time here
533.4 mm
558.8 mm
105.0 mm
12.7 mm
£ 46.2932 - £ 47.2429 Request the lead time here
482.6 mm
508.0 mm
105.0 mm
12.7 mm
£ 60.0848 - £ 60.0848 Request the lead time here
635.0 mm
660.4 mm
105.0 mm
12.7 mm
£ 25.7547 - £ 26.2791 Request the lead time here
381.0 mm
406.4 mm
105.0 mm
12.7 mm
£ 90.191 - £ 90.191 Request the lead time here
1041.4 mm
1066.8 mm
105.0 mm
12.7 mm
£ 82.4944 - £ 82.4944 Request the lead time here
939.8 mm
965.2 mm
105.0 mm
12.7 mm
£ 84.4504 - £ 84.4504 Request the lead time here
990.6 mm
1016.0 mm
105.0 mm
12.7 mm
£ 135.7047 - £ 135.7047 Request the lead time here
1295.4 mm
1320.8 mm
105.0 mm
12.7 mm
£ 76.1868 - £ 76.1868 Request the lead time here
838.2 mm
863.6 mm
105.0 mm
12.7 mm
£ 150.8428 - £ 150.8428 Request the lead time here
1371.6 mm
1422.4 mm
105.0 mm
25.4 mm
  • of 3
Bevel Edge Protector Plug 1168.4 mm PE

461079

Price Range
£ 120.0988 - £ 120.0988

Stock Levels
Request the lead time here
Attributes
  • d
    1168.4 mm
  • H
    105.0 mm
  • OD
    1219.2 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 438.6 mm PE

601134

Price Range
£ 35.7759 - £ 35.7759

Stock Levels
Request the lead time here
Attributes
  • d
    438.6 mm
  • H
    150.0 mm
  • OD
    457.2 mm
  • WT
    9.3 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1066.8 mm PE

601321

Price Range
£ 99.4326 - £ 99.4326

Stock Levels
Request the lead time here
Attributes
  • d
    1066.8 mm
  • H
    105.0 mm
  • OD
    1117.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 495.3 mm PE

601530

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    495.3 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 685.8 mm PE

41029

Price Range
£ 65.712 - £ 65.712

Stock Levels
Request the lead time here
Attributes
  • d
    685.8 mm
  • H
    105.0 mm
  • OD
    711.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 812.8 mm PE

44122

Price Range
£ 76.1868 - £ 76.1868

Stock Levels
Request the lead time here
Attributes
  • d
    812.8 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 393.7 mm PE

464623

Price Range
£ 26.2791 - £ 25.7547

Stock Levels
Request the lead time here
Attributes
  • d
    393.7 mm
  • H
    200.0 mm
  • OD
    406.4 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 609.6 mm PE

44115

Price Range
£ 60.0848 - £ 60.0848

Stock Levels
Request the lead time here
Attributes
  • d
    609.6 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 558.8 mm PE

41045

Price Range
£ 54.5001 - £ 54.5001

Stock Levels
Request the lead time here
Attributes
  • d
    558.8 mm
  • H
    105.0 mm
  • OD
    609.6 mm
  • WT
    25.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 800.1 mm PE

601267

Price Range
£ 69.8225 - £ 69.8225

Stock Levels
Request the lead time here
Attributes
  • d
    800.1 mm
  • H
    105.0 mm
  • OD
    812.8 mm
  • WT
    6.4 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 533.4 mm PE

41026

Price Range
£ 52.3598 - £ 52.3598

Stock Levels
Request the lead time here
Attributes
  • d
    533.4 mm
  • H
    105.0 mm
  • OD
    558.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 482.6 mm PE

41116

Price Range
£ 47.2429 - £ 46.2932

Stock Levels
Request the lead time here
Attributes
  • d
    482.6 mm
  • H
    105.0 mm
  • OD
    508.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 635.0 mm PE

41028

Price Range
£ 60.0848 - £ 60.0848

Stock Levels
Request the lead time here
Attributes
  • d
    635.0 mm
  • H
    105.0 mm
  • OD
    660.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 381.0 mm PE

41114

Price Range
£ 26.2791 - £ 25.7547

Stock Levels
Request the lead time here
Attributes
  • d
    381.0 mm
  • H
    105.0 mm
  • OD
    406.4 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1041.4 mm PE

41037

Price Range
£ 90.191 - £ 90.191

Stock Levels
Request the lead time here
Attributes
  • d
    1041.4 mm
  • H
    105.0 mm
  • OD
    1066.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 939.8 mm PE

41035

Price Range
£ 82.4944 - £ 82.4944

Stock Levels
Request the lead time here
Attributes
  • d
    939.8 mm
  • H
    105.0 mm
  • OD
    965.2 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 990.6 mm PE

41036

Price Range
£ 84.4504 - £ 84.4504

Stock Levels
Request the lead time here
Attributes
  • d
    990.6 mm
  • H
    105.0 mm
  • OD
    1016.0 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1295.4 mm PE

41129

Price Range
£ 135.7047 - £ 135.7047

Stock Levels
Request the lead time here
Attributes
  • d
    1295.4 mm
  • H
    105.0 mm
  • OD
    1320.8 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 838.2 mm PE

41033

Price Range
£ 76.1868 - £ 76.1868

Stock Levels
Request the lead time here
Attributes
  • d
    838.2 mm
  • H
    105.0 mm
  • OD
    863.6 mm
  • WT
    12.7 mm
  • Plug Material
    PE
Bevel Edge Protector Plug 1371.6 mm PE

464654

Price Range
£ 150.8428 - £ 150.8428

Stock Levels
Request the lead time here
Attributes
  • d
    1371.6 mm
  • H
    105.0 mm
  • OD
    1422.4 mm
  • WT
    25.4 mm
  • Plug Material
    PE