Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
490 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
£ 0.0779 - £ 0.0795 37612 In stock
23.2 mm
Black
TPR
Lateral
5.5 mm
8.0
2
£ 0.1672 - £ 0.1743 Request the lead time here
28.5 mm
Black
TPR
Central
23.5 mm
12.0
1
£ 0.1715 - £ 0.2298 Request the lead time here
21.5 mm
Black
TPR
Central
12.8 mm
10.0
1
£ 0.1615 - £ 0.1686 Request the lead time here
29.5 mm
Black
TPR
Central
21.4 mm
12.0
1
£ 0.1039 - £ 0.106 1040 In stock
40.8 mm
Black
TPR
Lateral
23.5 mm
12.0
2
10073261 £ 0.1913 - £ 0.2546 2921 In stock
23.5 mm
Black
TPR
Central
15.2 mm
10.0
1
£ 0.1488 - £ 0.1982 4200 In stock
19.5 mm
Black
TPR
Central
11.5 mm
8.0
1
£ 0.0993 - £ 0.2477 Request the lead time here
35.5 mm
Natural
LDPE - PIR
31.5 mm
10.0
£ 0.0355 - £ 0.0967 16000 In stock
7.0 mm
Black
PVC
3.2 mm
7.5
£ 0.1757 - £ 0.481 1650 In stock
33.0 mm
Green
Vinyl
23.0 mm
12.5
£ 0.1842 - £ 0.5049 35000 In stock
34.0 mm
Green
Vinyl
24.0 mm
14.5
£ 0.0904 - £ 0.2474 8000 In stock
20.0 mm
Green
Vinyl
12.0 mm
10.5
£ 0.1333 - £ 0.3641 8000 In stock
27.0 mm
Green
Vinyl
17.0 mm
12.5
£ 0.0686 - £ 0.1709 Request the lead time here
11.0 mm
Black
TPE/TPV - PIR
No Tab
5.0 mm
10.5
5
£ 0.1956 - £ 0.5315 600 In stock
35.0 mm
Green
Vinyl
25.0 mm
14.5
£ 0.0952 - £ 0.2586 Request the lead time here
21.0 mm
Green
Vinyl
13.0 mm
12.5
£ 0.2423 - £ 0.6777 8300 In stock
40.0 mm
Green
Vinyl
30.0 mm
14.5
£ 0.0686 - £ 0.1871 45000 In stock
14.0 mm
Green
Vinyl
8.0 mm
10.5
£ 0.1601 - £ 0.4358 17200 In stock
30.0 mm
Green
Vinyl
20.0 mm
12.5
£ 0.0609 - £ 0.2128 1000 In stock
13.0 mm
Green
Vinyl
7.0 mm
10.5
  • of 25
Parallel Protection Plug 5.5 mm 23.2 mm TPR Black 2

10256558

Price Range
£ 0.0795 - £ 0.0779

Stock Levels
37612 In stock
Attributes
  • D
    23.2 mm
  • d
    5.5 mm
  • d2
    15.5 mm
  • H
    23.2 mm
  • L
    11.7 mm
Centre Pull Tab Plug 26.0 mm 23.5 mm TPR Black

10256725

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • D
    28.5 mm
  • d
    23.5 mm
  • H
    26.0 mm
  • Thread Size
    M24
  • Thread Standard
    Metric
Centre Pull Tab Plug 30.0 mm 12.8 mm TPR Black

10073254

Price Range
£ 0.2298 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • D
    21.5 mm
  • d
    12.8 mm
  • d1
    12.8 mm
  • d2
    12.8 mm
  • H
    30.0 mm
Centre Pull Tab Plug 26.0 mm 21.4 mm TPR Black

10256718

Price Range
£ 0.1686 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • d
    21.4 mm
  • H
    30.5 mm
  • Thread Size
    M22
  • Thread Standard
    Metric
Parallel Protection Plug 23.5 mm 40.8 mm TPR Black 2

10256589

Price Range
£ 0.106 - £ 0.1039

Stock Levels
1040 In stock
Attributes
  • D
    40.8 mm
  • d
    23.5 mm
  • d2
    28.5 mm
  • H
    40.8 mm
  • L
    12.3 mm
Centre Pull Tab Plug 32.0 mm 15.2 mm TPR Black

10073261

Price Range
£ 0.2546 - £ 0.1913

Stock Levels
2921 In stock
Attributes
  • D
    23.5 mm
  • d
    15.2 mm
  • H
    30.0 mm
  • Thread Size
    M16
  • Thread Standard
    Metric
Centre Pull Tab Plug 30.0 mm 11.5 mm TPR Black

10073247

Price Range
£ 0.1982 - £ 0.1488

Stock Levels
4200 In stock
Attributes
  • D
    19.5 mm
  • d
    11.5 mm
  • H
    28.0 mm
  • Thread Size
    M12
  • Thread Standard
    Metric
Parallel Protection Plug 31.5 mm 35.5 mm 10.0 mm LDPE - PIR Natural

10070604

Price Range
£ 0.2477 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • d
    31.5 mm
  • ID
    29.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Moss Plug 3.2 mm 7.0 mm 7.5 mm PVC Black

10072530

Price Range
£ 0.0967 - £ 0.0355

Stock Levels
16000 In stock
Attributes
  • D
    7.0 mm
  • d
    3.2 mm
  • H
    8.7 mm
  • ID
    1.6 mm
  • Material
    PVC
Moss Plug 23.0 mm 33.0 mm Vinyl Green

10082706

Price Range
£ 0.481 - £ 0.1757

Stock Levels
1650 In stock
Attributes
  • D
    33.0 mm
  • d
    23.0 mm
  • H
    14.0 mm
  • ID
    20.1 mm
  • Material
    Vinyl
Moss Plug 24.0 mm 34.0 mm Vinyl Green

10082652

Price Range
£ 0.5049 - £ 0.1842

Stock Levels
35000 In stock
Attributes
  • D
    34.0 mm
  • d
    24.0 mm
  • H
    16.0 mm
  • ID
    21.6 mm
  • Material
    Vinyl
Moss Plug 12.0 mm 20.0 mm Vinyl Green

10082645

Price Range
£ 0.2474 - £ 0.0904

Stock Levels
8000 In stock
Attributes
  • D
    20.0 mm
  • d
    12.0 mm
  • H
    12.0 mm
  • ID
    9.2 mm
  • Material
    Vinyl
Moss Plug 17.0 mm 27.0 mm Vinyl Green

10082676

Price Range
£ 0.3641 - £ 0.1333

Stock Levels
8000 In stock
Attributes
  • D
    27.0 mm
  • d
    17.0 mm
  • H
    14.0 mm
  • ID
    14.0 mm
  • Material
    Vinyl
Moss Plug 5.0 mm 11.0 mm 10.5 mm TPE/TPV - PIR Black

10083109

Price Range
£ 0.1709 - £ 0.0686

Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • d
    5.0 mm
  • H
    10.5 mm
  • ID
    3.2 mm
  • Material
    TPE/TPV - PIR
Moss Plug 25.0 mm 35.0 mm Vinyl Green

10082713

Price Range
£ 0.5315 - £ 0.1956

Stock Levels
600 In stock
Attributes
  • D
    35.0 mm
  • d
    25.0 mm
  • H
    16.0 mm
  • ID
    22.2 mm
  • Material
    Vinyl
Moss Plug 13.0 mm 21.0 mm Vinyl Green

10082775

Price Range
£ 0.2586 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • D
    21.0 mm
  • d
    13.0 mm
  • H
    14.0 mm
  • ID
    10.2 mm
  • Material
    Vinyl
Moss Plug 30.0 mm 40.0 mm Vinyl Green

10082812

Price Range
£ 0.6777 - £ 0.2423

Stock Levels
8300 In stock
Attributes
  • D
    40.0 mm
  • d
    30.0 mm
  • H
    16.0 mm
  • ID
    27.9 mm
  • Material
    Vinyl
Moss Plug 8.0 mm 14.0 mm Vinyl Green

10082621

Price Range
£ 0.1871 - £ 0.0686

Stock Levels
45000 In stock
Attributes
  • D
    14.0 mm
  • d
    8.0 mm
  • H
    12.0 mm
  • ID
    4.9 mm
  • Material
    Vinyl
Moss Plug 20.0 mm 30.0 mm Vinyl Green

10082683

Price Range
£ 0.4358 - £ 0.1601

Stock Levels
17200 In stock
Attributes
  • D
    30.0 mm
  • d
    20.0 mm
  • H
    14.0 mm
  • ID
    17.2 mm
  • Material
    Vinyl
Moss Plug 7.0 mm 13.0 mm Vinyl Green

10082720

Price Range
£ 0.2128 - £ 0.0609

Stock Levels
1000 In stock
Attributes
  • D
    13.0 mm
  • d
    7.0 mm
  • H
    12.0 mm
  • ID
    4.5 mm
  • Material
    Vinyl