Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
490 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
£ 0.1277 - £ 0.1642 14000 In stock
16.0 mm
Black
TPE/TPV - PIR
No Tab
10.0 mm
10.5
5
£ 0.0348 - £ 0.0496 128500 In stock
15.8 mm
Natural
LDPE - PIR
12.0 mm
5.5
£ 0.0385 - £ 0.0608 42000 In stock
18.0 mm
Natural
LDPE - PIR
14.0 mm
5.3
£ 0.0293 - £ 0.0741 32000 In stock
13.0 mm
Natural
LDPE - PIR
9.0 mm
5.0
£ 0.0375 - £ 0.0558 20000 In stock
17.5 mm
Natural
LDPE - PIR
13.5 mm
5.3
£ 0.029 - £ 0.0736 4000 In stock
12.5 mm
Natural
LDPE - PIR
8.5 mm
5.0
£ 0.0314 - £ 0.0467 29000 In stock
14.5 mm
Natural
LDPE - PIR
10.5 mm
5.5
£ 0.0248 - £ 0.0401 Request the lead time here
9.0 mm
Natural
LDPE - PIR
5.0 mm
4.0
10083703 £ 0.0273 - £ 0.0693 144000 In stock
11.0 mm
Natural
LDPE - PIR
7.0 mm
4.5
£ 0.0338 - £ 0.0536 3000 In stock
15.5 mm
Natural
LDPE - PIR
11.5 mm
5.5
£ 0.0355 - £ 0.0901 12500 In stock
16.5 mm
Natural
LDPE - PIR
12.5 mm
5.5
£ 0.0328 - £ 0.0837 1000 In stock
15.0 mm
Natural
LDPE - PIR
11.0 mm
5.5
£ 0.0299 - £ 0.0754 5000 In stock
13.5 mm
Natural
LDPE - PIR
9.5 mm
5.0
£ 0.0564 - £ 0.0564 Request the lead time here
10.7 mm
Natural
LDPE
No Tab
7.7 mm
6.3
6
£ 0.0575 - £ 0.0575 6000 In stock
12.9 mm
Natural
LDPE - PIR
No Tab
9.1 mm
10.0
6
£ 0.0684 - £ 0.0684 6000 In stock
8.8 mm
Natural
LDPE
No Tab
4.2 mm
4.4
6
10073230 £ 0.1244 - £ 0.1655 4600 In stock
17.5 mm
Black
TPR
Central
9.5 mm
8.0
1
£ 0.0559 - £ 0.153 500 In stock
12.0 mm
Green
Vinyl
6.0 mm
10.5
£ 0.1366 - £ 0.1421 87500 In stock
17.0 mm
Black
TPE/TPV
Lateral
9.5 mm
9.5
2
£ 0.0866 - £ 0.1847 61000 In stock
37.1 mm
Black
TPR
Lateral
19.4 mm
12.0
2
  • of 25
Moss Plug 10.0 mm 16.0 mm 10.5 mm TPE/TPV - PIR Black

10083154

Price Range
£ 0.1642 - £ 0.1277

Stock Levels
14000 In stock
Attributes
  • D
    16.0 mm
  • d
    10.0 mm
  • H
    10.5 mm
  • ID
    7.0 mm
  • Material
    TPE/TPV - PIR
Parallel Protection Plug 12.0 mm 15.8 mm 5.5 mm LDPE - PIR Natural

10083802

Price Range
£ 0.0496 - £ 0.0348

Stock Levels
128500 In stock
Attributes
  • D
    15.8 mm
  • d
    12.0 mm
  • ID
    10.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 14.0 mm 18.0 mm 5.3 mm LDPE - PIR Natural

10083840

Price Range
£ 0.0608 - £ 0.0385

Stock Levels
42000 In stock
Attributes
  • D
    18.0 mm
  • d
    14.0 mm
  • ID
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 9.0 mm 13.0 mm 5.0 mm LDPE - PIR Natural

10083741

Price Range
£ 0.0741 - £ 0.0293

Stock Levels
32000 In stock
Attributes
  • D
    13.0 mm
  • d
    9.0 mm
  • ID
    7.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 13.5 mm 17.5 mm 5.3 mm LDPE - PIR Natural

10083833

Price Range
£ 0.0558 - £ 0.0375

Stock Levels
20000 In stock
Attributes
  • D
    17.5 mm
  • d
    13.5 mm
  • ID
    11.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 8.5 mm 12.5 mm 5.0 mm LDPE - PIR Natural

10083734

Price Range
£ 0.0736 - £ 0.029

Stock Levels
4000 In stock
Attributes
  • D
    12.5 mm
  • d
    8.5 mm
  • ID
    7.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 10.5 mm 14.5 mm 5.5 mm LDPE - PIR Natural

10083772

Price Range
£ 0.0467 - £ 0.0314

Stock Levels
29000 In stock
Attributes
  • D
    14.5 mm
  • d
    10.5 mm
  • ID
    9.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 5.0 mm 9.0 mm 4.0 mm LDPE - PIR Natural

10083666

Price Range
£ 0.0401 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • D
    9.0 mm
  • d
    5.0 mm
  • ID
    3.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 7.0 mm 11.0 mm 4.5 mm LDPE - PIR Natural

10083703

Price Range
£ 0.0693 - £ 0.0273

Stock Levels
144000 In stock
Attributes
  • D
    11.0 mm
  • d
    7.0 mm
  • ID
    5.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 11.5 mm 15.5 mm 5.5 mm LDPE - PIR Natural

10083796

Price Range
£ 0.0536 - £ 0.0338

Stock Levels
3000 In stock
Attributes
  • D
    15.5 mm
  • d
    11.5 mm
  • ID
    10.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 12.5 mm 16.5 mm 5.5 mm LDPE - PIR Natural

10083819

Price Range
£ 0.0901 - £ 0.0355

Stock Levels
12500 In stock
Attributes
  • D
    16.5 mm
  • d
    12.5 mm
  • ID
    11.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 11.0 mm 15.0 mm 5.5 mm LDPE - PIR Natural

10083789

Price Range
£ 0.0837 - £ 0.0328

Stock Levels
1000 In stock
Attributes
  • D
    15.0 mm
  • d
    11.0 mm
  • ID
    9.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 9.5 mm 13.5 mm 5.0 mm LDPE - PIR Natural

10083758

Price Range
£ 0.0754 - £ 0.0299

Stock Levels
5000 In stock
Attributes
  • D
    13.5 mm
  • d
    9.5 mm
  • ID
    8.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Tube End Plug 7.7 mm Type 1 LDPE Natural

10327630

Price Range
£ 0.0564 - £ 0.0564

Stock Levels
Request the lead time here
Attributes
  • D
    10.7 mm
  • d
    7.7 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 9.1 mm Type 1 LDPE - PIR Natural

10118689

Price Range
£ 0.0575 - £ 0.0575

Stock Levels
6000 In stock
Attributes
  • D
    12.9 mm
  • d
    9.1 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 4.2 mm Type 1 LDPE Natural

10327623

Price Range
£ 0.0684 - £ 0.0684

Stock Levels
6000 In stock
Attributes
  • D
    8.8 mm
  • d
    4.2 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Centre Pull Tab Plug 30.0 mm 9.5 mm TPR Black

10073230

Price Range
£ 0.1655 - £ 0.1244

Stock Levels
4600 In stock
Attributes
  • D
    17.5 mm
  • d
    9.5 mm
  • H
    28.0 mm
  • Thread Size
    M10
  • Thread Standard
    Metric
Moss Plug 6.0 mm 12.0 mm Vinyl Green

10082584

Price Range
£ 0.153 - £ 0.0559

Stock Levels
500 In stock
Attributes
  • D
    12.0 mm
  • d
    6.0 mm
  • H
    12.0 mm
  • ID
    3.1 mm
  • Material
    Vinyl
Parallel Protection Plug 9.5 mm 17.0 mm TPE/TPV Black 2

10073711

Price Range
£ 0.1421 - £ 0.1366

Stock Levels
87500 In stock
Attributes
  • D
    17.0 mm
  • d
    9.5 mm
  • H
    27.3 mm
  • L
    10.3 mm
  • Thread Size
    M10
Parallel Protection Plug 19.4 mm 37.1 mm TPR Black 2

10256565

Price Range
£ 0.1847 - £ 0.0866

Stock Levels
61000 In stock
Attributes
  • D
    37.1 mm
  • d
    19.4 mm
  • d2
    27.5 mm
  • H
    37.1 mm
  • L
    9.6 mm