Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
490 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
£ 0.1842 - £ 0.5049 35000 In stock
34.0 mm
Green
Vinyl
24.0 mm
14.5
10082744 £ 0.2055 - £ 0.5581 1200 In stock
36.0 mm
Green
Vinyl
26.0 mm
14.5
£ 0.0904 - £ 0.2474 8000 In stock
20.0 mm
Green
Vinyl
12.0 mm
10.5
£ 0.0756 - £ 0.2067 1000 In stock
16.0 mm
Green
Vinyl
10.0 mm
10.5
£ 0.1488 - £ 0.4092 2000 In stock
29.0 mm
Green
Vinyl
19.0 mm
12.5
£ 0.0686 - £ 0.1709 Request the lead time here
11.0 mm
Black
TPE/TPV - PIR
No Tab
5.0 mm
10.5
5
£ 0.0609 - £ 0.2128 1000 In stock
13.0 mm
Green
Vinyl
7.0 mm
10.5
10082782 £ 0.1686 - £ 0.4624 3600 In stock
31.0 mm
Green
Vinyl
21.0 mm
12.5
£ 0.1033 - £ 0.2817 5600 In stock
22.0 mm
Green
Vinyl
14.0 mm
12.5
£ 0.1333 - £ 0.3641 8000 In stock
27.0 mm
Green
Vinyl
17.0 mm
12.5
£ 0.0686 - £ 0.1871 45000 In stock
14.0 mm
Green
Vinyl
8.0 mm
10.5
£ 0.1601 - £ 0.4358 17200 In stock
30.0 mm
Green
Vinyl
20.0 mm
12.5
£ 0.0993 - £ 0.2477 Request the lead time here
35.5 mm
Natural
LDPE - PIR
31.5 mm
10.0
£ 0.0355 - £ 0.0967 16000 In stock
7.0 mm
Black
PVC
3.2 mm
7.5
£ 0.1941 - £ 0.2026 Request the lead time here
43.1 mm
Natural
LDPE
No Tab
39.1 mm
8.5
6
£ 0.0885 - £ 0.0904 Request the lead time here
21.4 mm
Natural
LDPE
No Tab
17.8 mm
7.7
6
£ 0.90 - £ 0.9369 82 In stock
113.8 mm
Natural
LDPE
No Tab
101.8 mm
9.5
6
£ 0.18 - £ 0.1885 2000 In stock
40.2 mm
Natural
LDPE
No Tab
36.0 mm
8.5
6
£ 0.4124 - £ 0.4294 Request the lead time here
66.5 mm
Natural
LDPE
No Tab
58.2 mm
8.7
6
£ 0.0575 - £ 0.0575 6000 In stock
12.9 mm
Natural
LDPE - PIR
No Tab
9.1 mm
10.0
6
  • of 25
Moss Plug 24.0 mm 34.0 mm Vinyl Green

10082652

Price Range
£ 0.5049 - £ 0.1842

Stock Levels
35000 In stock
Attributes
  • D
    34.0 mm
  • d
    24.0 mm
  • H
    16.0 mm
  • ID
    21.6 mm
  • Material
    Vinyl
Moss Plug 26.0 mm 36.0 mm Vinyl Green

10082744

Price Range
£ 0.5581 - £ 0.2055

Stock Levels
1200 In stock
Attributes
  • D
    36.0 mm
  • d
    26.0 mm
  • H
    16.0 mm
  • ID
    23.5 mm
  • Material
    Vinyl
Moss Plug 12.0 mm 20.0 mm Vinyl Green

10082645

Price Range
£ 0.2474 - £ 0.0904

Stock Levels
8000 In stock
Attributes
  • D
    20.0 mm
  • d
    12.0 mm
  • H
    12.0 mm
  • ID
    9.2 mm
  • Material
    Vinyl
Moss Plug 10.0 mm 16.0 mm Vinyl Green

10082607

Price Range
£ 0.2067 - £ 0.0756

Stock Levels
1000 In stock
Attributes
  • D
    16.0 mm
  • d
    10.0 mm
  • H
    12.0 mm
  • ID
    7.2 mm
  • Material
    Vinyl
Moss Plug 19.0 mm 29.0 mm Vinyl Green

10082737

Price Range
£ 0.4092 - £ 0.1488

Stock Levels
2000 In stock
Attributes
  • D
    29.0 mm
  • d
    19.0 mm
  • H
    14.0 mm
  • ID
    16.1 mm
  • Material
    Vinyl
Moss Plug 5.0 mm 11.0 mm 10.5 mm TPE/TPV - PIR Black

10083109

Price Range
£ 0.1709 - £ 0.0686

Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • d
    5.0 mm
  • H
    10.5 mm
  • ID
    3.2 mm
  • Material
    TPE/TPV - PIR
Moss Plug 7.0 mm 13.0 mm Vinyl Green

10082720

Price Range
£ 0.2128 - £ 0.0609

Stock Levels
1000 In stock
Attributes
  • D
    13.0 mm
  • d
    7.0 mm
  • H
    12.0 mm
  • ID
    4.5 mm
  • Material
    Vinyl
Moss Plug 21.0 mm 31.0 mm Vinyl Green

10082782

Price Range
£ 0.4624 - £ 0.1686

Stock Levels
3600 In stock
Attributes
  • D
    31.0 mm
  • d
    21.0 mm
  • H
    14.0 mm
  • ID
    18.0 mm
  • Material
    Vinyl
Moss Plug 14.0 mm 22.0 mm Vinyl Green

10082690

Price Range
£ 0.2817 - £ 0.1033

Stock Levels
5600 In stock
Attributes
  • D
    22.0 mm
  • d
    14.0 mm
  • H
    14.0 mm
  • ID
    11.0 mm
  • Material
    Vinyl
Moss Plug 17.0 mm 27.0 mm Vinyl Green

10082676

Price Range
£ 0.3641 - £ 0.1333

Stock Levels
8000 In stock
Attributes
  • D
    27.0 mm
  • d
    17.0 mm
  • H
    14.0 mm
  • ID
    14.0 mm
  • Material
    Vinyl
Moss Plug 8.0 mm 14.0 mm Vinyl Green

10082621

Price Range
£ 0.1871 - £ 0.0686

Stock Levels
45000 In stock
Attributes
  • D
    14.0 mm
  • d
    8.0 mm
  • H
    12.0 mm
  • ID
    4.9 mm
  • Material
    Vinyl
Moss Plug 20.0 mm 30.0 mm Vinyl Green

10082683

Price Range
£ 0.4358 - £ 0.1601

Stock Levels
17200 In stock
Attributes
  • D
    30.0 mm
  • d
    20.0 mm
  • H
    14.0 mm
  • ID
    17.2 mm
  • Material
    Vinyl
Parallel Protection Plug 31.5 mm 35.5 mm 10.0 mm LDPE - PIR Natural

10070604

Price Range
£ 0.2477 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • d
    31.5 mm
  • ID
    29.0 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Moss Plug 3.2 mm 7.0 mm 7.5 mm PVC Black

10072530

Price Range
£ 0.0967 - £ 0.0355

Stock Levels
16000 In stock
Attributes
  • D
    7.0 mm
  • d
    3.2 mm
  • H
    8.7 mm
  • ID
    1.6 mm
  • Material
    PVC
Tube End Plug 39.1 mm Type 1 LDPE Natural

10327661

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • D
    43.1 mm
  • d
    39.1 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 17.8 mm Type 1 LDPE Natural

10327647

Price Range
£ 0.0904 - £ 0.0885

Stock Levels
Request the lead time here
Attributes
  • D
    21.4 mm
  • d
    17.8 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 101.8 mm Type 1 LDPE Natural

10327685

Price Range
£ 0.9369 - £ 0.90

Stock Levels
82 In stock
Attributes
  • D
    113.8 mm
  • d
    101.8 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 36.0 mm Type 1 LDPE Natural

10327654

Price Range
£ 0.1885 - £ 0.18

Stock Levels
2000 In stock
Attributes
  • D
    40.2 mm
  • d
    36.0 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 58.2 mm Type 1 LDPE Natural

10327678

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • D
    66.5 mm
  • d
    58.2 mm
  • Material
    LDPE
  • Colour
    Natural
  • Pull Direction
    No Tab
Tube End Plug 9.1 mm Type 1 LDPE - PIR Natural

10118689

Price Range
£ 0.0575 - £ 0.0575

Stock Levels
6000 In stock
Attributes
  • D
    12.9 mm
  • d
    9.1 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
  • Pull Direction
    No Tab