Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0439 - £ 0.1105 | 3500 In stock |
0.827 in
21.0 mm
|
Natural
|
LDPE - PIR
|
|
0.669 in
17.0 mm
|
6.3
|
|
||
| 10083949 | £ 0.0464 - £ 0.1209 | 65000 In stock |
0.906 in
23.0 mm
|
Natural
|
LDPE - PIR
|
|
0.748 in
19.0 mm
|
7.3
|
|
|
| £ 0.0534 - £ 0.136 | 24000 In stock |
0.984 in
25.0 mm
|
Natural
|
LDPE - PIR
|
|
0.827 in
21.0 mm
|
7.8
|
|
||
| £ 0.0368 - £ 0.0608 | 32500 In stock |
0.669 in
17.0 mm
|
Natural
|
LDPE - PIR
|
|
0.512 in
13.0 mm
|
5.3
|
|
||
| £ 0.0399 - £ 0.0576 | 6000 In stock |
0.748 in
19.0 mm
|
Natural
|
LDPE - PIR
|
|
0.591 in
15.0 mm
|
6.3
|
|
||
| £ 0.0394 - £ 0.0653 | 8500 In stock |
0.728 in
18.5 mm
|
Natural
|
LDPE - PIR
|
|
0.571 in
14.5 mm
|
5.8
|
|
||
| £ 0.0428 - £ 0.1086 | 5000 In stock |
0.807 in
20.5 mm
|
Natural
|
LDPE - PIR
|
|
0.65 in
16.5 mm
|
6.3
|
|
||
| 10083888 | £ 0.0419 - £ 0.0619 | 34000 In stock |
0.787 in
20.0 mm
|
Natural
|
LDPE - PIR
|
|
0.63 in
16.0 mm
|
6.3
|
|
|
| £ 0.0455 - £ 0.1153 | 9500 In stock |
0.866 in
22.0 mm
|
Natural
|
LDPE - PIR
|
|
0.709 in
18.0 mm
|
7.3
|
|
||
| £ 0.0449 - £ 0.1137 | 7600 In stock |
0.846 in
21.5 mm
|
Natural
|
LDPE - PIR
|
|
0.689 in
17.5 mm
|
6.3
|
|
||
| £ 0.0483 - £ 0.123 | 290 In stock |
0.921 in
23.4 mm
|
Natural
|
LDPE - PIR
|
|
0.768 in
19.5 mm
|
7.3
|
|
||
| 10083932 | £ 0.0457 - £ 0.1179 | 4000 In stock |
0.886 in
22.5 mm
|
Natural
|
LDPE - PIR
|
|
0.728 in
18.5 mm
|
7.3
|
|
|
| £ 0.0524 - £ 0.132 | 43000 In stock |
0.965 in
24.5 mm
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
7.8
|
|
||
| £ 0.0545 - £ 0.1389 | 12000 In stock |
1.004 in
25.5 mm
|
Natural
|
LDPE - PIR
|
|
0.846 in
21.5 mm
|
7.8
|
|
||
| £ 0.0409 - £ 0.0611 | 41000 In stock |
0.768 in
19.5 mm
|
Natural
|
LDPE - PIR
|
|
0.61 in
15.5 mm
|
6.3
|
|
||
| £ 0.0561 - £ 0.1427 | 69000 In stock |
1.024 in
26.0 mm
|
Natural
|
LDPE - PIR
|
|
0.866 in
22.0 mm
|
7.8
|
|
||
| 10083963 | £ 0.0508 - £ 0.3215 | 87500 In stock |
0.945 in
24.0 mm
|
Natural
|
LDPE - PIR
|
|
0.787 in
20.0 mm
|
7.8
|
|
|
| £ 0.2494 - £ 0.6192 | 5400 In stock |
1.102 in
28.0 mm
|
Black
|
TPE/TPV - PIR
|
No Tab
|
0.709 in
18.0 mm
|
12.5
|
5
|
||
| £ 0.3175 - £ 0.7893 | 300 In stock |
1.26 in
32.0 mm
|
Black
|
TPE/TPV - PIR
|
No Tab
|
0.866 in
22.0 mm
|
12.5
|
5
|
||
| £ 0.0776 - £ 0.194 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
TPE/TPV - PIR
|
No Tab
|
0.236 in
6.0 mm
|
10.5
|
5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue