Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4652 - £ 0.9947 | Request the lead time here |
3.598 in
91.4 mm
|
Natural
|
LDPE
|
|
3.465 in
88.0 mm
|
9.5
|
|
||
| £ 0.4999 - £ 1.0677 | 1680 In stock |
3.791 in
96.3 mm
|
Natural
|
LDPE
|
|
3.661 in
93.0 mm
|
9.5
|
|
||
| £ 0.4861 - £ 1.039 | Request the lead time here |
3.72 in
94.5 mm
|
Natural
|
LDPE
|
|
3.583 in
91.0 mm
|
9.5
|
|
||
| £ 0.375 - £ 0.802 | Request the lead time here |
2.764 in
70.2 mm
|
Natural
|
LDPE - PIR
|
|
2.5 in
63.5 mm
|
10.5
|
|
||
| £ 0.4625 - £ 0.9895 | 1500 In stock |
3.539 in
89.9 mm
|
Natural
|
LDPE
|
|
3.307 in
84.0 mm
|
10.0
|
|
||
| £ 0.2666 - £ 0.5703 | 28000 In stock |
1.85 in
47.0 mm
|
Natural
|
LDPE
|
|
1.654 in
42.0 mm
|
10.0
|
|
||
| £ 0.3472 - £ 0.7421 | 3000 In stock |
2.37 in
60.2 mm
|
Natural
|
LDPE
|
|
2.126 in
54.0 mm
|
11.0
|
|
||
| £ 0.5347 - £ 1.1432 | 2310 In stock |
4.008 in
101.8 mm
|
Natural
|
LDPE
|
|
3.898 in
99.0 mm
|
9.5
|
|
||
| £ 0.3694 - £ 0.789 | 110520 In stock |
2.638 in
67.0 mm
|
Natural
|
LDPE
|
|
2.48 in
63.0 mm
|
9.5
|
|
||
| £ 0.4625 - £ 0.9895 | 810 In stock |
3.539 in
89.9 mm
|
Natural
|
LDPE
|
|
3.425 in
87.0 mm
|
9.5
|
|
||
| £ 0.0237 - £ 0.0237 | Request the lead time here |
0.315 in
8.0 mm
|
Natural
|
LDPE - PIR
|
|
0.177 in
4.5 mm
|
5.0
|
|
||
| £ 0.5208 - £ 1.1145 | 3150 In stock |
3.917 in
99.5 mm
|
Natural
|
LDPE
|
|
3.78 in
96.0 mm
|
9.5
|
|
||
| 10215326 | £ 0.0226 - £ 0.0481 | Request the lead time here |
0.272 in
6.9 mm
|
Natural
|
LDPE - PIR
|
|
0.138 in
3.5 mm
|
4.5
|
|
|
| £ 0.5138 - £ 1.0989 | Request the lead time here |
3.878 in
98.5 mm
|
Natural
|
LDPE
|
|
3.74 in
95.0 mm
|
9.0
|
|
||
| £ 0.2777 - £ 0.5937 | Request the lead time here |
1.862 in
47.3 mm
|
Natural
|
LDPE
|
|
1.693 in
43.0 mm
|
10.7
|
|
||
| £ 0.1319 - £ 0.2812 | Request the lead time here |
1.311 in
33.3 mm
|
Natural
|
LDPE - PIR
|
|
1.161 in
29.5 mm
|
10.5
|
|
||
| £ 0.1847 - £ 0.3958 | 11000 In stock |
1.634 in
41.5 mm
|
Natural
|
LDPE - PIR
|
|
1.457 in
37.0 mm
|
11.0
|
|
||
| £ 0.4722 - £ 1.0104 | 270 In stock |
3.657 in
92.9 mm
|
Natural
|
LDPE
|
|
3.504 in
89.0 mm
|
9.5
|
|
||
| £ 0.5069 - £ 1.0833 | 1500 In stock |
3.819 in
97.0 mm
|
Natural
|
LDPE
|
|
3.701 in
94.0 mm
|
9.5
|
|
||
| £ 0.2916 - £ 0.6223 | Request the lead time here |
2.122 in
53.9 mm
|
Natural
|
LDPE
|
|
1.969 in
50.0 mm
|
10.0
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue