Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
490 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material Pull Direction d H Type View
£ 0.2721 - £ 0.2721 5451 In stock
46.8 mm
Natural
LDPE
40.1 mm
8.6
4
£ 0.0606 - £ 0.1653 7000 In stock
16.0 mm
Black
PVC
10.0 mm
10.5
£ 0.1087 - £ 0.3481 Request the lead time here
28.0 mm
Black
PVC
18.0 mm
12.5
£ 0.1998 - £ 0.5421 700 In stock
40.0 mm
Black
PVC
30.0 mm
14.5
£ 0.1108 - £ 0.1889 900 In stock
37.0 mm
Natural
LDPE
32.5 mm
11.0
4
£ 0.2352 - £ 0.4124 535 In stock
61.7 mm
Natural
LDPE
60.0 mm
10.2
4
£ 0.2636 - £ 0.2636 Request the lead time here
82.5 mm
Natural
LDPE
73.6 mm
8.7
4
£ 0.3401 - £ 0.5513 Request the lead time here
113.8 mm
Natural
LDPE
101.8 mm
9.0
4
10083765 £ 0.0301 - £ 0.0765 97000 In stock
14.0 mm
Natural
LDPE - PIR
10.0 mm
5.5
£ 0.0348 - £ 0.0496 128500 In stock
15.8 mm
Natural
LDPE - PIR
12.0 mm
5.5
10083307 £ 0.3543 - £ 0.885 3800 In stock
35.0 mm
Black
TPE/TPV – PIR
No Tab
25.0 mm
14.5
5
£ 0.4776 - £ 0.683 800 In stock
40.0 mm
Black
TPE/TPV – PIR
No Tab
30.0 mm
14.5
5
£ 0.0266 - £ 0.0672 Request the lead time here
10.0 mm
Natural
LDPE - PIR
6.0 mm
4.5
£ 0.1037 - £ 0.108 1880 In stock
35.0 mm
Natural
LDPE
31.1 mm
8.5
4
£ 0.2721 - £ 0.2721 996 In stock
47.5 mm
Natural
LDPE
40.7 mm
8.7
4
£ 0.108 - £ 0.108 21163 In stock
35.8 mm
Natural
LDPE
31.8 mm
8.5
4
£ 0.1658 - £ 0.2721 2071 In stock
46.2 mm
Natural
LDPE
39.5 mm
8.8
4
10258439 £ 0.3288 - £ 0.3288 7500 In stock
52.7 mm
Natural
LDPE
46.1 mm
8.5
4
10258323 £ 0.1009 - £ 0.1051 6027 In stock
31.6 mm
Natural
LDPE
27.7 mm
8.5
4
£ 0.214 - £ 0.214 4591 In stock
60.0 mm
Natural
LDPE
51.1 mm
10.2
4
  • of 25
Parallel Protection Plug 40.1 mm 46.8 mm 8.6 mm LDPE Natural

10258408

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
5451 In stock
Attributes
  • D
    46.8 mm
  • d
    40.1 mm
  • ID
    38.9 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 10.0 mm 16.0 mm 10.5 mm PVC Black

10086056

Price Range
£ 0.1653 - £ 0.0606

Stock Levels
7000 In stock
Attributes
  • D
    16.0 mm
  • d
    10.0 mm
  • H
    10.5 mm
  • ID
    7.2 mm
  • Material
    PVC
Moss Plug 18.0 mm 28.0 mm 12.5 mm PVC Black

10086131

Price Range
£ 0.3481 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • d
    18.0 mm
  • H
    12.5 mm
  • ID
    15.0 mm
  • Material
    PVC
Moss Plug 30.0 mm 40.0 mm 14.5 mm PVC Black

10086247

Price Range
£ 0.5421 - £ 0.1998

Stock Levels
700 In stock
Attributes
  • D
    40.0 mm
  • d
    30.0 mm
  • H
    14.5 mm
  • ID
    27.9 mm
  • Material
    PVC
Parallel Protection Plug 32.5 mm 37.0 mm 11.0 mm LDPE Natural

10103272

Price Range
£ 0.1889 - £ 0.1108

Stock Levels
900 In stock
Attributes
  • D
    37.0 mm
  • d
    32.5 mm
  • ID
    30.5 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 60.0 mm 61.7 mm 10.2 mm LDPE Natural

10258477

Price Range
£ 0.4124 - £ 0.2352

Stock Levels
535 In stock
Attributes
  • D
    61.7 mm
  • d
    60.0 mm
  • ID
    58.8 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 73.6 mm 83.0 mm 8.7 mm LDPE Natural

10258491

Price Range
£ 0.2636 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • D
    82.5 mm
  • d
    73.6 mm
  • ID
    71.8 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 101.8 mm 113.8 mm 9.0 mm LDPE Natural

10258538

Price Range
£ 0.5513 - £ 0.3401

Stock Levels
Request the lead time here
Attributes
  • D
    113.8 mm
  • d
    101.8 mm
  • ID
    99.5 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 10.0 mm 14.0 mm 5.5 mm LDPE - PIR Natural

10083765

Price Range
£ 0.0765 - £ 0.0301

Stock Levels
97000 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • ID
    8.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 12.0 mm 15.8 mm 5.5 mm LDPE - PIR Natural

10083802

Price Range
£ 0.0496 - £ 0.0348

Stock Levels
128500 In stock
Attributes
  • D
    15.8 mm
  • d
    12.0 mm
  • ID
    10.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Moss Plug 25.0 mm 35.0 mm 14.5 mm TPE/TPV - PIR Black

10083307

Price Range
£ 0.885 - £ 0.3543

Stock Levels
3800 In stock
Attributes
  • D
    35.0 mm
  • d
    25.0 mm
  • H
    14.5 mm
  • ID
    22.2 mm
  • Material
    TPE/TPV – PIR
Moss Plug 30.0 mm 40.0 mm 14.5 mm TPE/TPV - PIR Black

10083345

Price Range
£ 0.683 - £ 0.4776

Stock Levels
800 In stock
Attributes
  • D
    40.0 mm
  • d
    30.0 mm
  • H
    14.5 mm
  • ID
    27.9 mm
  • Material
    TPE/TPV – PIR
Parallel Protection Plug 6.0 mm 10.0 mm 4.5 mm LDPE - PIR Natural

10083680

Price Range
£ 0.0672 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • d
    6.0 mm
  • ID
    4.5 mm
  • Material
    LDPE - PIR
  • Colour
    Natural
Parallel Protection Plug 31.1 mm 35.0 mm 8.5 mm LDPE Natural

10258330

Price Range
£ 0.108 - £ 0.1037

Stock Levels
1880 In stock
Attributes
  • D
    35.0 mm
  • d
    31.1 mm
  • ID
    29.9 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 40.7 mm 47.5 mm 8.7 mm LDPE Natural

10258415

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
996 In stock
Attributes
  • D
    47.5 mm
  • d
    40.7 mm
  • ID
    39.1 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 31.8 mm 35.8 mm 8.5 mm LDPE Natural

10258354

Price Range
£ 0.108 - £ 0.108

Stock Levels
21163 In stock
Attributes
  • D
    35.8 mm
  • d
    31.8 mm
  • ID
    30.2 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 39.5 mm 46.2 mm 8.8 mm LDPE Natural

10258392

Price Range
£ 0.2721 - £ 0.1658

Stock Levels
2071 In stock
Attributes
  • D
    46.2 mm
  • d
    39.5 mm
  • ID
    38.0 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 46.1 mm 52.7 mm 8.5 mm LDPE Natural

10258439

Price Range
£ 0.3288 - £ 0.3288

Stock Levels
7500 In stock
Attributes
  • D
    52.7 mm
  • d
    46.1 mm
  • ID
    44.5 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 27.7 mm 31.6 mm 8.5 mm LDPE Natural

10258323

Price Range
£ 0.1051 - £ 0.1009

Stock Levels
6027 In stock
Attributes
  • D
    31.6 mm
  • d
    27.7 mm
  • ID
    26.0 mm
  • Material
    LDPE
  • Colour
    Natural
Parallel Protection Plug 51.1 mm 60.0 mm 10.2 mm LDPE Natural

10258453

Price Range
£ 0.214 - £ 0.214

Stock Levels
4591 In stock
Attributes
  • D
    60.0 mm
  • d
    51.1 mm
  • ID
    49.5 mm
  • Material
    LDPE
  • Colour
    Natural