Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.
The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.
Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.
Material: TPE, TPR, TPE/TPV, LDPE, TPE/TPV – PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | Material | Pull Direction | d | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.4625 - £ 0.9895 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
LDPE
|
|
3.386 in
86.0 mm
|
9.5
|
|
||
| £ 0.2571 - £ 0.2571 | 5479 In stock |
2.079 in
52.8 mm
|
Natural
|
LDPE
|
|
1.89 in
48.0 mm
|
10.5
|
|
||
| £ 0.5347 - £ 1.1432 | 2170 In stock |
4.083 in
103.7 mm
|
Natural
|
LDPE
|
|
3.937 in
100.0 mm
|
10.5
|
|
||
| £ 0.5277 - £ 1.1276 | 2630 In stock |
4 in
101.6 mm
|
Natural
|
LDPE
|
|
3.858 in
98.0 mm
|
10.0
|
|
||
| £ 0.4791 - £ 1.0234 | Request the lead time here |
3.685 in
93.6 mm
|
Natural
|
LDPE
|
|
3.543 in
90.0 mm
|
10.0
|
|
||
| £ 0.1452 - £ 0.3049 | 54500 In stock |
0.886 in
22.5 mm
|
Black
|
LDPE
|
Lateral
|
0.453 in
11.5 mm
|
7.6
|
1
|
||
| £ 0.1265 - £ 0.2657 | 1500 In stock |
0.728 in
18.5 mm
|
Black
|
LDPE
|
Lateral
|
0.295 in
7.5 mm
|
6.5
|
1
|
||
| £ 0.1866 - £ 0.392 | 45800 In stock |
1.122 in
28.5 mm
|
Black
|
LDPE
|
Lateral
|
0.61 in
15.5 mm
|
10.0
|
1
|
||
| £ 0.0231 - £ 0.0494 | 3000 In stock |
0.291 in
7.4 mm
|
Natural
|
LDPE - PIR
|
|
0.157 in
4.0 mm
|
5.0
|
|
||
| £ 0.1847 - £ 0.3958 | 7000 In stock |
1.583 in
40.2 mm
|
Natural
|
LDPE
|
|
1.437 in
36.5 mm
|
10.5
|
|
||
| £ 0.1388 - £ 0.2968 | Request the lead time here |
1.331 in
33.8 mm
|
Natural
|
LDPE - PIR
|
|
1.201 in
30.5 mm
|
10.0
|
|
||
| £ 0.4625 - £ 0.9895 | 3498 In stock |
3.531 in
89.7 mm
|
Natural
|
LDPE
|
|
3.327 in
84.5 mm
|
8.0
|
|
||
| £ 0.3888 - £ 0.8307 | 1800 In stock |
2.874 in
73.0 mm
|
Natural
|
LDPE - PIR
|
|
2.638 in
67.0 mm
|
10.0
|
|
||
| £ 0.1708 - £ 0.3645 | Request the lead time here |
1.445 in
36.7 mm
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
10.5
|
|
||
| £ 0.0648 - £ 0.0908 | 4800 In stock |
1.441 in
36.6 mm
|
Natural
|
LDPE
|
|
1.26 in
32.0 mm
|
10.5
|
|
||
| £ 0.4027 - £ 0.8619 | 1560 In stock |
2.949 in
74.9 mm
|
Natural
|
LDPE
|
|
2.815 in
71.5 mm
|
10.5
|
|
||
| £ 0.4097 - £ 0.875 | 130 In stock |
3.098 in
78.7 mm
|
Natural
|
LDPE
|
|
2.835 in
72.0 mm
|
12.0
|
|
||
| £ 0.1944 - £ 0.4166 | 16200 In stock |
1.673 in
42.5 mm
|
Natural
|
LDPE
|
|
1.516 in
38.5 mm
|
10.5
|
|
||
| £ 0.1805 - £ 0.3854 | Request the lead time here |
1.528 in
38.8 mm
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
10.5
|
|
||
| 10215623 | £ 0.4513 - £ 0.9661 | 2640 In stock |
3.268 in
83.0 mm
|
Natural
|
LDPE
|
|
3.15 in
80.0 mm
|
9.5
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue