Menu Search

Parallel Protection Plugs PCR

In stock

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
£ 0.0123 - £ 0.0137 Request the lead time here
10.0 mm
13.0 mm
8.5 mm
£ 0.0139 - £ 0.0216 Request the lead time here
13.0 mm
16.5 mm
9.5 mm
£ 0.016 - £ 0.0178 Request the lead time here
16.5 mm
19.5 mm
£ 0.017 - £ 0.0189 Request the lead time here
18.0 mm
21.5 mm
10.5 mm
£ 0.0167 - £ 0.0185 Request the lead time here
17.5 mm
21.0 mm
10.5 mm
£ 0.0188 - £ 0.0293 Request the lead time here
20.5 mm
24.5 mm
10.5 mm
DN20
£ 0.0975 - £ 0.1517 Request the lead time here
71.0 mm
74.5 mm
11.0 mm
£ 0.0829 - £ 0.129 Request the lead time here
66.0 mm
72.0 mm
10.0 mm
£ 0.0098 - £ 0.0109 Request the lead time here
4.5 mm
8.0 mm
5.0 mm
£ 0.0208 - £ 0.0324 Request the lead time here
23.0 mm
27.0 mm
10.5 mm
£ 0.024 - £ 0.0267 Request the lead time here
26.5 mm
30.0 mm
10.5 mm
£ 0.0277 - £ 0.0307 Request the lead time here
30.0 mm
33.0 mm
10.0 mm
£ 0.0294 - £ 0.0327 Request the lead time here
31.5 mm
35.0 mm
10.0 mm
£ 0.0398 - £ 0.062 Request the lead time here
39.0 mm
44.0 mm
10.5 mm
£ 0.0528 - £ 0.0822 Request the lead time here
51.0 mm
56.0 mm
11.0 mm
£ 0.1092 - £ 0.1699 Request the lead time here
74.0 mm
77.5 mm
10.5 mm
2.1/2" GAS
£ 0.1656 - £ 0.2576 Request the lead time here
£ 0.178 - £ 0.2769 Request the lead time here
£ 0.178 - £ 0.2769 Request the lead time here
111.0 mm
115.0 mm
12.7 mm
4" GAS
£ 0.0266 - £ 0.0295 Request the lead time here
29.0 mm
32.0 mm
9.5 mm
  • of 10
Parallel Protection Plug 10.0 mm LDPE - PCR Green

20745172

Price Range
£ 0.0137 - £ 0.0123

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • D
    13.0 mm
  • h
    8.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 13.0 mm LDPE - PCR Green

20745233

Price Range
£ 0.0216 - £ 0.0139

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • D
    16.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 16.5 mm LDPE - PCR Green

20745301

Price Range
£ 0.0178 - £ 0.016

Stock Levels
Request the lead time here
Attributes
  • d
    16.5 mm
  • D
    19.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Parallel Protection Plug 18.0 mm LDPE - PCR Green

20745332

Price Range
£ 0.0189 - £ 0.017

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • D
    21.5 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 17.5 mm LDPE - PCR Green

20745325

Price Range
£ 0.0185 - £ 0.0167

Stock Levels
Request the lead time here
Attributes
  • d
    17.5 mm
  • D
    21.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 20.5 mm LDPE - PCR Green

20745387

Price Range
£ 0.0293 - £ 0.0188

Stock Levels
Request the lead time here
Attributes
  • d
    20.5 mm
  • D
    24.5 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN20
  • Colour
    Green
Parallel Protection Plug 71.0 mm LDPE - PCR Green

20744298

Price Range
£ 0.1517 - £ 0.0975

Stock Levels
Request the lead time here
Attributes
  • d
    71.0 mm
  • D
    74.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 66.0 mm LDPE - PCR Green

20744281

Price Range
£ 0.129 - £ 0.0829

Stock Levels
Request the lead time here
Attributes
  • d
    66.0 mm
  • D
    72.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 4.5 mm LDPE - PCR Green

20744335

Price Range
£ 0.0109 - £ 0.0098

Stock Levels
Request the lead time here
Attributes
  • d
    4.5 mm
  • D
    8.0 mm
  • h
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 23.0 mm LDPE - PCR Green

20745431

Price Range
£ 0.0324 - £ 0.0208

Stock Levels
Request the lead time here
Attributes
  • d
    23.0 mm
  • D
    27.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 26.5 mm LDPE - PCR Green

20745493

Price Range
£ 0.0267 - £ 0.024

Stock Levels
Request the lead time here
Attributes
  • d
    26.5 mm
  • D
    30.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 30.0 mm LDPE - PCR Green

20745547

Price Range
£ 0.0307 - £ 0.0277

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • D
    33.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 31.5 mm LDPE - PCR Green

20745561

Price Range
£ 0.0327 - £ 0.0294

Stock Levels
Request the lead time here
Attributes
  • d
    31.5 mm
  • D
    35.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 39.0 mm LDPE - PCR Green

20745592

Price Range
£ 0.062 - £ 0.0398

Stock Levels
Request the lead time here
Attributes
  • d
    39.0 mm
  • D
    44.0 mm
  • h
    10.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 51.0 mm LDPE - PCR Green

20745639

Price Range
£ 0.0822 - £ 0.0528

Stock Levels
Request the lead time here
Attributes
  • d
    51.0 mm
  • D
    56.0 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 74.0 mm LDPE - PCR Green

20745677

Price Range
£ 0.1699 - £ 0.1092

Stock Levels
Request the lead time here
Attributes
  • d
    74.0 mm
  • D
    77.5 mm
  • h
    10.5 mm
  • Thread Sizes (All)
    2.1/2" GAS
  • Colour
    Green
Parallel Protection Plug 105.0 mm LDPE - PCR Green

20745745

Price Range
£ 0.2576 - £ 0.1656

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 112.0 mm LDPE - PCR Green

20745790

Price Range
£ 0.2769 - £ 0.178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 111.0 mm LDPE - PCR Green

20745783

Price Range
£ 0.2769 - £ 0.178

Stock Levels
Request the lead time here
Attributes
  • d
    111.0 mm
  • D
    115.0 mm
  • h
    12.7 mm
  • Thread Sizes (All)
    4" GAS
  • Colour
    Green
Parallel Protection Plug 29.0 mm LDPE - PCR Green

20745530

Price Range
£ 0.0295 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • d
    29.0 mm
  • D
    32.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR