A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0609 - £ 0.0947 | Request the lead time here |
2.244 in
57.0 mm
|
2.402 in
61.0 mm
|
0.394 in
10.0 mm
|
2" GAS
|
|
||
| £ 0.0917 - £ 0.1426 | 1350 In stock |
2.717 in
69.0 mm
|
2.953 in
75.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0449 - £ 0.0699 | Request the lead time here |
1.732 in
44.0 mm
|
1.929 in
49.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.055 - £ 0.0856 | Request the lead time here |
2.087 in
53.0 mm
|
2.323 in
59.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0617 - £ 0.096 | Request the lead time here |
2.323 in
59.0 mm
|
2.559 in
65.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0858 - £ 0.1335 | Request the lead time here |
2.638 in
67.0 mm
|
2.874 in
73.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0423 - £ 0.0658 | Request the lead time here |
1.614 in
41.0 mm
|
1.811 in
46.0 mm
|
0.413 in
10.5 mm
|
|
DN40
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | 630 In stock |
3.937 in
100.0 mm
|
4.114 in
104.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0116 - £ 0.018 | Request the lead time here |
0.335 in
8.5 mm
|
0.453 in
11.5 mm
|
0.295 in
7.5 mm
|
|
|
||
| £ 0.0128 - £ 0.02 | Request the lead time here |
0.433 in
11.0 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm
|
|
|
||
| £ 0.08 - £ 0.1245 | 1620 In stock |
2.559 in
65.0 mm
|
2.717 in
69.0 mm
|
0.394 in
10.0 mm
|
|
DN65
|
||
| £ 0.0096 - £ 0.0107 | Request the lead time here |
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
0.197 in
5.0 mm
|
|
|
||
| £ 0.0231 - £ 0.0359 | Request the lead time here |
1.004 in
25.5 mm
|
1.142 in
29.0 mm
|
0.413 in
10.5 mm
|
|
DN25
|
||
| £ 0.03 - £ 0.0467 | Request the lead time here |
1.26 in
32.0 mm
|
1.457 in
37.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0375 - £ 0.0583 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0497 - £ 0.0774 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0561 - £ 0.0874 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0585 - £ 0.091 | Request the lead time here |
2.165 in
55.0 mm
|
2.402 in
61.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0742 - £ 0.1154 | Request the lead time here |