Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3324 - £ 0.517 | Request the lead time here |
5.591 in
142.0 mm
|
5.748 in
146.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.3745 - £ 0.4162 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1062 - £ 0.1653 | Request the lead time here |
2.874 in
73.0 mm
|
3.012 in
76.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1145 - £ 0.1781 | Request the lead time here |
3.11 in
79.0 mm
|
3.268 in
83.0 mm
|
0.378 in
9.6 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.425 in
87.0 mm
|
3.563 in
90.5 mm
|
0.374 in
9.5 mm
|
3" GAS
|
|
||
| £ 0.1208 - £ 0.1879 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.543 in
90.0 mm
|
3.642 in
92.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.78 in
96.0 mm
|
3.858 in
98.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0432 - £ 0.0672 | Request the lead time here |
1.654 in
42.0 mm
|
1.831 in
46.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0382 - £ 0.0595 | Request the lead time here |
1.496 in
38.0 mm
|
1.693 in
43.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.01 - £ 0.0156 | Request the lead time here |
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
|
|
||
| £ 0.0111 - £ 0.0173 | Request the lead time here |
0.295 in
7.5 mm
|
0.413 in
10.5 mm
|
0.256 in
6.5 mm
|
|
|
||
| £ 0.0131 - £ 0.0204 | Request the lead time here |
0.453 in
11.5 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm
|
|
|
||
| £ 0.0145 - £ 0.0225 | Request the lead time here |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0154 - £ 0.0239 | Request the lead time here |
0.61 in
15.5 mm
|
0.728 in
18.5 mm
|
0.374 in
9.5 mm
|
3/8" GAS
|
DN15
|
||
| £ 0.039 - £ 0.0607 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0573 - £ 0.0891 | Request the lead time here |
2.126 in
54.0 mm
|
2.402 in
61.0 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0597 - £ 0.0928 | Request the lead time here |
2.205 in
56.0 mm
|
2.48 in
63.0 mm
|
0.453 in
11.5 mm