Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0975 - £ 0.1517 | Request the lead time here |
2.795 in
71.0 mm
|
2.933 in
74.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0829 - £ 0.129 | Request the lead time here |
2.598 in
66.0 mm
|
2.835 in
72.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0098 - £ 0.0109 | Request the lead time here |
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| £ 0.0095 - £ 0.0105 | Request the lead time here |
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.177 in
4.5 mm
|
|
|
||
| £ 0.0271 - £ 0.0422 | Request the lead time here |
1.161 in
29.5 mm
|
1.299 in
33.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0319 - £ 0.0496 | Request the lead time here |
1.319 in
33.5 mm
|
1.476 in
37.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0325 - £ 0.0506 | Request the lead time here |
1.339 in
34.0 mm
|
1.516 in
38.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0468 - £ 0.0728 | Request the lead time here |
1.811 in
46.0 mm
|
2 in
50.8 mm
|
0.394 in
10.0 mm
|
1.1/2" GAS
|
|
||
| £ 0.1103 - £ 0.1716 | 1125 In stock |
2.953 in
75.0 mm
|
3.11 in
79.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.78 in
96.0 mm
|
3.858 in
98.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
|
|
|
|
|
||
| £ 0.01 - £ 0.0156 | Request the lead time here |
0.197 in
5.0 mm
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
|
|
||
| £ 0.0111 - £ 0.0173 | Request the lead time here |
0.295 in
7.5 mm
|
0.413 in
10.5 mm
|
0.256 in
6.5 mm
|
|
|
||
| £ 0.0131 - £ 0.0204 | Request the lead time here |
0.453 in
11.5 mm
|
0.571 in
14.5 mm
|
0.335 in
8.5 mm
|
|
|
||
| £ 0.0145 - £ 0.0225 | Request the lead time here |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0154 - £ 0.0239 | Request the lead time here |
0.61 in
15.5 mm
|
0.728 in
18.5 mm
|
0.374 in
9.5 mm
|
3/8" GAS
|
DN15
|
||
| £ 0.1219 - £ 0.1896 | Request the lead time here |
3.346 in
85.0 mm
|
3.484 in
88.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
4.331 in
110.0 mm
|
4.488 in
114.0 mm
|
0.492 in
12.5 mm