Menu Search

Parallel Protection Plug 3.5 mm LDPE - PCR Green

Essentra Part Number:

20744403

Manufacturer Part Number:

20744403

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5000 - 24999 £ 0.0105
25000 + £ 0.0095
Standard pack: 5000

Order in multiple of 5000

Total price:

£ 52.50

5000 x £ 0.0105

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 3.5 mm
D 7.0 mm
h 4.5 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us