A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.937 in
100.0 mm
|
4.114 in
104.5 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1208 - £ 0.1879 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.543 in
90.0 mm
|
3.642 in
92.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.044 - £ 0.0685 | Request the lead time here |
1.693 in
43.0 mm
|
1.882 in
47.8 mm
|
0.421 in
10.7 mm
|
|
|
||
| £ 0.0771 - £ 0.1199 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0282 - £ 0.0439 | Request the lead time here |
1.201 in
30.5 mm
|
1.339 in
34.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0332 - £ 0.0516 | Request the lead time here |
1.358 in
34.5 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1197 - £ 0.1862 | Request the lead time here |
3.307 in
84.0 mm
|
3.543 in
90.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.1103 - £ 0.1716 | Request the lead time here |
2.953 in
75.0 mm
|
3.11 in
79.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.0312 - £ 0.0486 | Request the lead time here |
1.299 in
33.0 mm
|
1.496 in
38.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0654 - £ 0.1018 | Request the lead time here |
2.402 in
61.0 mm
|
2.657 in
67.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0487 - £ 0.0758 | Request the lead time here |
1.89 in
48.0 mm
|
2.087 in
53.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
3.425 in
87.0 mm
|
3.563 in
90.5 mm
|
0.374 in
9.5 mm
|
3" GAS
|
|
||
| £ 0.1124 - £ 0.1748 | Request the lead time here |
3.031 in
77.0 mm
|
3.189 in
81.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1134 - £ 0.1764 | Request the lead time here |
3.071 in
78.0 mm
|
3.228 in
82.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.0917 - £ 0.1426 | Request the lead time here |
2.717 in
69.0 mm
|
2.953 in
75.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| £ 0.1062 - £ 0.1653 | Request the lead time here |
2.874 in
73.0 mm
|
3.012 in
76.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| £ 0.1145 - £ 0.1781 | Request the lead time here |
3.11 in
79.0 mm
|
3.268 in
83.0 mm
|
0.378 in
9.6 mm