Menu Search

P Clips

In stock

A P Clip, commonly known as a P Clamp; is a one-piece solution used for the securing of cables, hoses and other tubing or pipes, temporarily or permanently.

P Clamps are frequently applied when chafing and damage are a likely possibility, in applications, such as; automotive, domestic appliance and electrical equipment - as well as a handy cable management component.

Our range features Steel P Clips, that have a Black Thermoplastic Elastomer (TPE) cushion. Steel finishes include; Cold Rolled Steel and Zinc Electroplated. These Steel Clamps have a temperature range between -40C up to +150C.

Also featured in our P-Clip offering are Aluminium Claps, available in simple but effective Aluminium Alloy or Aluminium Alloy with a Black Polyvinyl Chloride (PVC) coating.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
£ 0.7214 - £ 0.7356 96 In stock
10.3 mm
10172360 £ 0.7129 - £ 0.7271 6625 In stock
10.3 mm
£ 0.7087 - £ 0.7228 3846 In stock
10.3 mm
£ 0.9142 - £ 0.9326 66117 In stock
£ 0.8277 - £ 0.8447 1361 In stock
10.3 mm
£ 0.8802 - £ 0.8802 18478 In stock
£ 0.9525 - £ 0.9723 Request the lead time here
10172353 £ 1.4599 - £ 1.4883 2307 In stock
10.3 mm
£ 1.0432 - £ 1.0432 7346 In stock
£ 2.3245 - £ 2.3245 2033 In stock
10.3 mm
£ 1.1509 - £ 1.1509 49 In stock
10.3 mm
10172223 £ 1.0106 - £ 1.0304 4117 In stock
£ 0.90 - £ 0.9185 11500 In stock
£ 0.445 - £ 0.4535 2170 In stock
10.3 mm
£ 1.1594 - £ 1.1594 4334 In stock
10.3 mm
£ 0.7257 - £ 0.7413 Request the lead time here
10.3 mm
£ 0.8816 - £ 0.90 Request the lead time here
£ 1.2572 - £ 1.2572 36340 In stock
£ 1.3692 - £ 1.3975 1500 In stock
10172179 £ 1.0971 - £ 1.0971 9475 In stock
  • of 2
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172391

Price Range
£ 0.7356 - £ 0.7214

Stock Levels
96 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172360

Price Range
£ 0.7271 - £ 0.7129

Stock Levels
6625 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172384

Price Range
£ 0.7228 - £ 0.7087

Stock Levels
3846 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172278

Price Range
£ 0.9326 - £ 0.9142

Stock Levels
66117 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172315

Price Range
£ 0.8447 - £ 0.8277

Stock Levels
1361 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Cold Rolled Steel Black

10172247

Price Range
£ 0.8802 - £ 0.8802

Stock Levels
18478 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172285

Price Range
£ 0.9723 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172353

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
2307 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Cold Rolled Steel Black

10172308

Price Range
£ 1.0432 - £ 1.0432

Stock Levels
7346 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172322

Price Range
£ 2.3245 - £ 2.3245

Stock Levels
2033 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172346

Price Range
£ 1.1509 - £ 1.1509

Stock Levels
49 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Cold Rolled Steel Black

10172223

Price Range
£ 1.0304 - £ 1.0106

Stock Levels
4117 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172261

Price Range
£ 0.9185 - £ 0.90

Stock Levels
11500 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172407

Price Range
£ 0.4535 - £ 0.445

Stock Levels
2170 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172339

Price Range
£ 1.1594 - £ 1.1594

Stock Levels
4334 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172377

Price Range
£ 0.7413 - £ 0.7257

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172254

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172193

Price Range
£ 1.2572 - £ 1.2572

Stock Levels
36340 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172230

Price Range
£ 1.3975 - £ 1.3692

Stock Levels
1500 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Cold Rolled Steel Black

10172179

Price Range
£ 1.0971 - £ 1.0971

Stock Levels
9475 In stock
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090