| Quantity | Unit price |
|---|---|
| 100 + | £ 2.3245 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Zinc Electroplated |
|---|---|
| Colour | Black |
| Full Material | Cold Rolled Steel;Thermo Plastic Elastomer |
| Mounting Method | Screw |
| Compatible Cable Diameter Range | 0.689 in |
| Compatible Cable Diameter Range | 17.5 mm |
| Operating Temperature Range | -60 - 95 °C |
| Operating Temperature Range | -76 - 203 °F |
| Overall Width | 0.752 in |
| Overall Width | 19.1 mm |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue