Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
£ 0.1559 - £ 0.3274 19200 In stock
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
£ 0.2919 - £ 1.0046 16500 In stock
1.2 mm
10.0 mm
PE
20.0 mm
15.0 mm
2.0 mm
2.0 mm
10080283 £ 0.1559 - £ 0.3774 Request the lead time here
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
£ 0.1559 - £ 0.3274 7200 In stock
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
£ 0.1058 - £ 0.2232 5400 In stock
0.8 mm
11.5 mm
LDPE - PIR
31.8 mm
15.9 mm
3.5 mm
3.0 mm
£ 0.3075 - £ 0.3534 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.7016 - £ 1.7115 Request the lead time here
9.0 mm
ABS
25.0 mm
10.0 mm
5.0 mm
1.5 mm
10254080 £ 0.1927 - £ 0.3774 3900 In stock
1.0 mm
10.0 mm
PE
30.0 mm
15.0 mm
2.5 mm
1.5 mm
£ 0.7498 - £ 1.8284 890 In stock
9.0 mm
ABS
20.0 mm
10.0 mm
5.0 mm
1.2 mm
£ 0.2225 - £ 0.2543 3600 In stock
1.0 mm
11.5 mm
LDPE - PIR
40.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.2637 - £ 0.7783 4800 In stock
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
10246771 £ 0.153 - £ 0.4863 4000 In stock
1.5 mm
10.0 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
£ 0.2834 - £ 0.4332 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
£ 0.1864 - £ 0.4568 5500 In stock
1.0 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.1927 - £ 0.3481 7500 In stock
1.0 mm
11.5 mm
PE
38.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.3912 - £ 0.6564 11100 In stock
1.0 mm
11.5 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
£ 0.9482 - £ 2.1288 20 In stock
10.0 mm
ABS
30.0 mm
15.0 mm
5.0 mm
1.2 mm
£ 0.8901 - £ 2.1766 600 In stock
10.0 mm
ABS
30.0 mm
20.0 mm
5.0 mm
1.2 mm
£ 0.4209 - £ 0.4394 15227 In stock
1.5 mm
11.5 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
£ 0.3501 - £ 0.6112 6900 In stock
1.0 mm
11.5 mm
PE
60.0 mm
20.0 mm
5.0 mm
2.0 mm
  • of 3
Oval Tube Insert 30.0 mm 15.0 mm 2.0 mm 0.8 mm Grey LDPE - PIR

10080719

Price Range
£ 0.3274 - £ 0.1559

Stock Levels
19200 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 20.0 mm 15.0 mm 2.0 mm 1.2 mm Black PE

10340806

Price Range
£ 1.0046 - £ 0.2919

Stock Levels
16500 In stock
Attributes
  • L
    20.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.0 mm
  • T2
    1.2 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.0 mm 0.8 mm White LDPE - PIR

10080283

Price Range
£ 0.3774 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.0 mm 0.8 mm Black LDPE - PIR

10079751

Price Range
£ 0.3274 - £ 0.1559

Stock Levels
7200 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 31.8 mm 15.9 mm 3.0 mm 0.8 mm Black LDPE - PIR

10079768

Price Range
£ 0.2232 - £ 0.1058

Stock Levels
5400 In stock
Attributes
  • L
    31.8 mm
  • L1
    15.9 mm
  • h
    11.5 mm
  • h1
    3.5 mm
  • T2
    0.8 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10258033

Price Range
£ 0.3534 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 25.0 mm 10.0 mm 1.5 mm Natural ABS

10289808

Price Range
£ 1.7115 - £ 0.7016

Stock Levels
Request the lead time here
Attributes
  • L
    25.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
Oval Tube Insert 30.0 mm 15.0 mm 1.5 mm 1.0 mm Black PE

10254080

Price Range
£ 0.3774 - £ 0.1927

Stock Levels
3900 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.5 mm
  • T2
    1.0 mm
Oval Tube Insert 20.0 mm 10.0 mm 1.2 mm Natural ABS

10289792

Price Range
£ 1.8284 - £ 0.7498

Stock Levels
890 In stock
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE - PIR

10079775

Price Range
£ 0.2543 - £ 0.2225

Stock Levels
3600 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10246801

Price Range
£ 0.7783 - £ 0.2637

Stock Levels
4800 In stock
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 20.0 mm 10.0 mm 2.0 mm 1.5 mm Black PE

10246771

Price Range
£ 0.4863 - £ 0.153

Stock Levels
4000 In stock
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm Black PE

10258026

Price Range
£ 0.4332 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 35.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10246795

Price Range
£ 0.4568 - £ 0.1864

Stock Levels
5500 In stock
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 38.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10258019

Price Range
£ 0.3481 - £ 0.1927

Stock Levels
7500 In stock
Attributes
  • L
    38.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10258057

Price Range
£ 0.6564 - £ 0.3912

Stock Levels
11100 In stock
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 1.2 mm Natural ABS

10289822

Price Range
£ 2.1288 - £ 0.9482

Stock Levels
20 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 30.0 mm 20.0 mm 1.2 mm Natural ABS

10289846

Price Range
£ 2.1766 - £ 0.8901

Stock Levels
600 In stock
Attributes
  • L
    30.0 mm
  • L1
    20.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 20.0 mm 10.0 mm 2.0 mm 1.5 mm Black PE

10215968

Price Range
£ 0.4394 - £ 0.4209

Stock Levels
15227 In stock
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 60.0 mm 20.0 mm 2.0 mm 1.0 mm Black PE

10258040

Price Range
£ 0.6112 - £ 0.3501

Stock Levels
6900 In stock
Attributes
  • L
    60.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm