Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
£ 0.6477 - £ 0.6747 18 In stock
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.462 - £ 0.4805 Request the lead time here
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.4776 - £ 0.4975 900 In stock
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.3614 - £ 0.3685 350 In stock
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.3486 - £ 0.3642 2100 In stock
1.0 mm
11.5 mm
PE
38.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.3897 - £ 0.4053 2684 In stock
1.5 mm
11.5 mm
PE
40.0 mm
20.0 mm
4.0 mm
2.0 mm
£ 0.4776 - £ 0.4975 1096 In stock
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.462 - £ 0.4805 3097 In stock
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.6477 - £ 0.6747 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
£ 0.2168 - £ 0.2253 4750 In stock
1.2 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.5 mm
£ 0.1899 - £ 0.1984 2748 In stock
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 0.3614 - £ 0.3685 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.2438 - £ 0.2551 500 In stock
1.5 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 1.2189 - £ 2.9766 190 In stock
10.0 mm
ABS
45.0 mm
17.0 mm
5.0 mm
1.2 mm
£ 0.1058 - £ 0.2232 5400 In stock
0.8 mm
11.5 mm
LDPE - PIR
31.8 mm
15.9 mm
3.5 mm
3.0 mm
£ 0.1559 - £ 0.3274 7200 In stock
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
£ 0.2225 - £ 0.2543 3600 In stock
1.0 mm
11.5 mm
LDPE - PIR
40.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.2637 - £ 0.7783 4800 In stock
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.2834 - £ 0.4332 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
10246771 £ 0.153 - £ 0.4863 4000 In stock
1.5 mm
10.0 mm
PE
20.0 mm
10.0 mm
5.0 mm
2.0 mm
  • of 3
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216217

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
18 In stock
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 48.0 mm 20.0 mm 2.0 mm 1.5 mm White PE

10216149

Price Range
£ 0.4805 - £ 0.462

Stock Levels
Request the lead time here
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10216187

Price Range
£ 0.4975 - £ 0.4776

Stock Levels
900 In stock
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm White PE

10216224

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
350 In stock
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 38.0 mm 20.0 mm 3.0 mm 1.0 mm Grey PE

10216095

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
2100 In stock
Attributes
  • L
    38.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 40.0 mm 20.0 mm 2.0 mm 1.5 mm Black PE

10216132

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
2684 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Grey PE

10216170

Price Range
£ 0.4975 - £ 0.4776

Stock Levels
1096 In stock
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 48.0 mm 20.0 mm 2.0 mm 1.5 mm Black PE

10216163

Price Range
£ 0.4805 - £ 0.462

Stock Levels
3097 In stock
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm Grey PE

10216200

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 35.0 mm 20.0 mm 2.5 mm 1.2 mm White PE

10215975

Price Range
£ 0.2253 - £ 0.2168

Stock Levels
4750 In stock
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm Grey PE

10347911

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
2748 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216248

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 35.0 mm 20.0 mm 2.0 mm 1.5 mm Grey PE

10216019

Price Range
£ 0.2551 - £ 0.2438

Stock Levels
500 In stock
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 45.0 mm 17.0 mm 1.2 mm Natural ABS

10289853

Price Range
£ 2.9766 - £ 1.2189

Stock Levels
190 In stock
Attributes
  • L
    45.0 mm
  • L1
    17.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 31.8 mm 15.9 mm 3.0 mm 0.8 mm Black LDPE - PIR

10079768

Price Range
£ 0.2232 - £ 0.1058

Stock Levels
5400 In stock
Attributes
  • L
    31.8 mm
  • L1
    15.9 mm
  • h
    11.5 mm
  • h1
    3.5 mm
  • T2
    0.8 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.0 mm 0.8 mm Black LDPE - PIR

10079751

Price Range
£ 0.3274 - £ 0.1559

Stock Levels
7200 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 40.0 mm 20.0 mm 3.0 mm 1.0 mm Black LDPE - PIR

10079775

Price Range
£ 0.2543 - £ 0.2225

Stock Levels
3600 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Black PE

10246801

Price Range
£ 0.7783 - £ 0.2637

Stock Levels
4800 In stock
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm Black PE

10258026

Price Range
£ 0.4332 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 20.0 mm 10.0 mm 2.0 mm 1.5 mm Black PE

10246771

Price Range
£ 0.4863 - £ 0.153

Stock Levels
4000 In stock
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T2
    1.5 mm