Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
£ 1.1726 - £ 2.4626 1750 In stock
1.0 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
3.0 mm
10080283 £ 0.1559 - £ 0.3774 Request the lead time here
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
£ 0.2919 - £ 1.0046 16500 In stock
1.2 mm
10.0 mm
PE
20.0 mm
15.0 mm
2.0 mm
2.0 mm
£ 0.1601 - £ 0.3588 1800 In stock
1.2 mm
11.5 mm
PE
35.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 0.2409 - £ 0.5288 4450 In stock
1.2 mm
10.0 mm
PE
40.0 mm
20.0 mm
3.0 mm
1.5 mm
£ 0.3501 - £ 0.6112 6900 In stock
1.0 mm
11.5 mm
PE
60.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.6477 - £ 0.6747 18 In stock
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.2168 - £ 0.2253 2604 In stock
1.2 mm
11.5 mm
PE
35.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 0.3486 - £ 0.3642 2100 In stock
1.0 mm
11.5 mm
PE
38.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.462 - £ 0.4805 3097 In stock
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
£ 0.6477 - £ 0.6747 1713 In stock
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
£ 0.3614 - £ 0.3685 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
30.0 mm
5.0 mm
2.5 mm
£ 0.1899 - £ 0.1984 2748 In stock
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
£ 0.3897 - £ 0.4053 2684 In stock
1.5 mm
11.5 mm
PE
40.0 mm
20.0 mm
4.0 mm
2.0 mm
£ 0.4776 - £ 0.4975 1096 In stock
1.0 mm
11.5 mm
PE
50.0 mm
20.0 mm
5.0 mm
3.0 mm
£ 0.771 - £ 1.8816 560 In stock
10.0 mm
ABS
25.0 mm
15.0 mm
5.0 mm
1.2 mm
£ 0.7498 - £ 1.8284 890 In stock
9.0 mm
ABS
20.0 mm
10.0 mm
5.0 mm
1.2 mm
£ 1.4599 - £ 1.5166 Request the lead time here
1.0 mm
13.0 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
£ 0.3486 - £ 0.3642 Request the lead time here
1.0 mm
11.5 mm
PE
38.0 mm
30.0 mm
5.0 mm
3.0 mm
£ 0.2168 - £ 0.2253 750 In stock
1.2 mm
11.5 mm
PE
35.0 mm
15.0 mm
5.0 mm
2.5 mm
  • of 3
Oval Tube Insert 30.0 mm 15.0 mm 3.0 mm 1.0 mm Grey LDPE - PIR

10080993

Price Range
£ 2.4626 - £ 1.1726

Stock Levels
1750 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.0 mm 0.8 mm White LDPE - PIR

10080283

Price Range
£ 0.3774 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 20.0 mm 15.0 mm 2.0 mm 1.2 mm Black PE

10340806

Price Range
£ 1.0046 - £ 0.2919

Stock Levels
16500 In stock
Attributes
  • L
    20.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    2.0 mm
  • T2
    1.2 mm
Oval Tube Insert 35.0 mm 15.0 mm 2.5 mm 1.2 mm Black PE

10246788

Price Range
£ 0.3588 - £ 0.1601

Stock Levels
1800 In stock
Attributes
  • L
    35.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 40.0 mm 20.0 mm 1.5 mm 1.2 mm Black PE

10257159

Price Range
£ 0.5288 - £ 0.2409

Stock Levels
4450 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    10.0 mm
  • h1
    3.0 mm
  • T2
    1.2 mm
Oval Tube Insert 60.0 mm 20.0 mm 2.0 mm 1.0 mm Black PE

10258040

Price Range
£ 0.6112 - £ 0.3501

Stock Levels
6900 In stock
Attributes
  • L
    60.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216217

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
18 In stock
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 35.0 mm 15.0 mm 2.5 mm 1.2 mm Black PE

10215999

Price Range
£ 0.2253 - £ 0.2168

Stock Levels
2604 In stock
Attributes
  • L
    35.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 38.0 mm 20.0 mm 3.0 mm 1.0 mm Grey PE

10216095

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
2100 In stock
Attributes
  • L
    38.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 48.0 mm 20.0 mm 2.0 mm 1.5 mm Black PE

10216163

Price Range
£ 0.4805 - £ 0.462

Stock Levels
3097 In stock
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 25.0 mm 2.5 mm 1.0 mm Grey PE

10216200

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
1713 In stock
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 50.0 mm 30.0 mm 2.5 mm 1.0 mm Black PE

10216248

Price Range
£ 0.3685 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 30.0 mm 15.0 mm 2.5 mm 1.0 mm Grey PE

10347911

Price Range
£ 0.1984 - £ 0.1899

Stock Levels
2748 In stock
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 40.0 mm 20.0 mm 2.0 mm 1.5 mm Black PE

10216132

Price Range
£ 0.4053 - £ 0.3897

Stock Levels
2684 In stock
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T2
    1.5 mm
Oval Tube Insert 50.0 mm 20.0 mm 3.0 mm 1.0 mm Grey PE

10216170

Price Range
£ 0.4975 - £ 0.4776

Stock Levels
1096 In stock
Attributes
  • L
    50.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 25.0 mm 15.0 mm 1.2 mm Natural ABS

10289815

Price Range
£ 1.8816 - £ 0.771

Stock Levels
560 In stock
Attributes
  • L
    25.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 20.0 mm 10.0 mm 1.2 mm Natural ABS

10289792

Price Range
£ 1.8284 - £ 0.7498

Stock Levels
890 In stock
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 60.0 mm 30.0 mm 2.0 mm 1.0 mm Black PE

10347959

Price Range
£ 1.5166 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    13.0 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 38.0 mm 30.0 mm 3.0 mm 1.0 mm White PE

10347935

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
Request the lead time here
Attributes
  • L
    38.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 35.0 mm 15.0 mm 2.5 mm 1.2 mm Grey PE

10215982

Price Range
£ 0.2253 - £ 0.2168

Stock Levels
750 In stock
Attributes
  • L
    35.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm