10080993
111786
| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 2.4626 |
| 2500 + | £ 1.1726 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 30.0 mm |
|---|---|
| L | 1.181 in |
| L1 | 15.0 mm |
| L1 | 0.591 in |
| h | 11.5 mm |
| h | 0.453 in |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| T2 | 1.0 mm |
| T2 | 0.039 in |
| T1 | 0.118 in |
| T1 | 3.0 mm |
| Full Material | Polyethylene |
| Colour | Grey |
| Finish | Textured |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue