Menu Search

Open Snap-fit Bushings

In stock

Standard Open Bushings with an easy push in design that allows them to lock into place at common panel thicknesses. The split design means they can be assembled into panel holes that already contain a bundle.

Design for the protection of cables, wires and tubing from uneven, unfinished and sharp edges in sheet metal. No tools are needed for installation - simply apply fingertip pressure.

  • Materials: Heat Stabilised Nylon 6/6 and Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Essentra Part Number Price range Availability Minimum Panel Thickness Maximum Cable Bundle Diameter Mounting Hole Diameter Maximum Panel Thickness View
£ 0.124 - £ 0.1313 2775 In stock
0.8 mm
14.3 mm
3.2 mm
10163214 £ 0.3002 - £ 0.3336 Request the lead time here
0.8 mm
34.9 mm
3.2 mm
£ 0.2593 - £ 0.2707 32719 In stock
0.8 mm
38.1 mm
3.2 mm
£ 0.312 - £ 0.3315 1385 In stock
0.8 mm
31.8 mm
3.2 mm
£ 0.1796 - £ 0.2218 Request the lead time here
0.7 mm
9.5 mm
1.7 mm
10021200 £ 0.2041 - £ 0.214 2669 In stock
0.4 mm
6.9 mm
1.0 mm
10021248 £ 0.1998 - £ 0.214 22390 In stock
0.8 mm
22.0 mm
1.6 mm
£ 0.2182 - £ 0.2324 84135 In stock
1.2 mm
19.0 mm
3.3 mm
10021224 £ 0.1644 - £ 0.1743 Request the lead time here
1.0 mm
16.0 mm
1.4 mm
£ 0.3387 - £ 0.3529 917 In stock
0.4 mm
27.1 mm
1.0 mm
£ 0.1899 - £ 0.2012 2819 In stock
1.0 mm
19.0 mm
1.5 mm
10163139 £ 0.1644 - £ 0.2043 5220 In stock
0.7 mm
16.5 mm
3.3 mm
£ 0.2693 - £ 0.2806 1323 In stock
0.4 mm
29.0 mm
1.1 mm
10021217 £ 0.146 - £ 0.1545 12500 In stock
1.0 mm
13.0 mm
1.5 mm
10163122 £ 0.1545 - £ 0.1644 9500 In stock
0.8 mm
13.0 mm
3.5 mm
£ 0.2324 - £ 0.248 Request the lead time here
1.0 mm
22.0 mm
3.5 mm
£ 0.1779 - £ 0.2196 600 In stock
0.8 mm
9.5 mm
3.2 mm
£ 0.1615 - £ 0.1715 Request the lead time here
1.2 mm
16.0 mm
3.5 mm
10021576 £ 0.231 - £ 0.2466 6480 In stock
0.8 mm
25.0 mm
3.0 mm
£ 0.3458 - £ 0.36 6750 In stock
1.0 mm
24.0 mm
1.6 mm
  • of 2
Snap Fit Bushing Nylon 6/6 Black

10163184

Price Range
£ 0.1313 - £ 0.124

Stock Levels
2775 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    16.3 mm
  • Mounting Hole Diameter
    14.3 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163214

Price Range
£ 0.3336 - £ 0.3002

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    37.3 mm
  • Mounting Hole Diameter
    34.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163221

Price Range
£ 0.2707 - £ 0.2593

Stock Levels
32719 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    40.1 mm
  • Mounting Hole Diameter
    38.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.7 mm
Snap Fit Bushing Nylon 6/6 Black

10163207

Price Range
£ 0.3315 - £ 0.312

Stock Levels
1385 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    34.1 mm
  • Mounting Hole Diameter
    31.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163108

Price Range
£ 0.2218 - £ 0.1796

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    11.4 mm
  • Mounting Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    1.7 mm
  • Overall Height
    6.5 mm
Snap Fit Bushing Nylon 6/6 Black

10021200

Price Range
£ 0.214 - £ 0.2041

Stock Levels
2669 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    10.4 mm
  • Mounting Hole Diameter
    6.9 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    5.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021248

Price Range
£ 0.214 - £ 0.1998

Stock Levels
22390 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    25.5 mm
  • Mounting Hole Diameter
    22.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    5.6 mm
Snap Fit Bushing Nylon 6/6 Black

10163153

Price Range
£ 0.2324 - £ 0.2182

Stock Levels
84135 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    20.6 mm
  • Mounting Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    3.3 mm
  • Overall Height
    11.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021224

Price Range
£ 0.1743 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    19.4 mm
  • Mounting Hole Diameter
    16.0 mm
  • Maximum Panel Thickness
    1.4 mm
  • Overall Height
    5.4 mm
Snap Fit Bushing Nylon 6/6 Black

10021262

Price Range
£ 0.3529 - £ 0.3387

Stock Levels
917 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    27.1 mm
  • Maximum Panel Thickness
    1.0 mm
  • Overall Height
    6.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021231

Price Range
£ 0.2012 - £ 0.1899

Stock Levels
2819 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    22.7 mm
  • Mounting Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.7 mm
Snap Fit Bushing Nylon 6/6 Black

10163139

Price Range
£ 0.2043 - £ 0.1644

Stock Levels
5220 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    18.6 mm
  • Mounting Hole Diameter
    16.5 mm
  • Maximum Panel Thickness
    3.3 mm
  • Overall Height
    10.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021279

Price Range
£ 0.2806 - £ 0.2693

Stock Levels
1323 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    35.1 mm
  • Mounting Hole Diameter
    29.0 mm
  • Maximum Panel Thickness
    1.1 mm
  • Overall Height
    7.0 mm
Snap Fit Bushing Nylon 6/6 Black

10021217

Price Range
£ 0.1545 - £ 0.146

Stock Levels
12500 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    16.2 mm
  • Mounting Hole Diameter
    13.0 mm
  • Maximum Panel Thickness
    1.5 mm
  • Overall Height
    5.3 mm
Snap Fit Bushing Nylon 6/6 Black

10163122

Price Range
£ 0.1644 - £ 0.1545

Stock Levels
9500 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    14.9 mm
  • Mounting Hole Diameter
    13.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    10.5 mm
Snap Fit Bushing Nylon 6/6 Black

10163160

Price Range
£ 0.248 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    24.8 mm
  • Mounting Hole Diameter
    22.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    11.5 mm
Snap Fit Bushing Nylon 6/6 Black

10163115

Price Range
£ 0.2196 - £ 0.1779

Stock Levels
600 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    10.7 mm
  • Mounting Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Height
    9.9 mm
Snap Fit Bushing Nylon 6/6 Black

10163146

Price Range
£ 0.1715 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Diameter
    18.0 mm
  • Mounting Hole Diameter
    16.0 mm
  • Maximum Panel Thickness
    3.5 mm
  • Overall Height
    10.5 mm
Snap Fit Bushing Nylon 6/6 Black

10021576

Price Range
£ 0.2466 - £ 0.231

Stock Levels
6480 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    26.4 mm
  • Mounting Hole Diameter
    25.0 mm
  • Maximum Panel Thickness
    3.0 mm
  • Overall Height
    10.3 mm
Snap Fit Bushing Nylon 6/6 Black

10021255

Price Range
£ 0.36 - £ 0.3458

Stock Levels
6750 In stock
Attributes
  • Colour
    Black
  • Overall Diameter
    27.0 mm
  • Mounting Hole Diameter
    24.0 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Height
    5.3 mm