Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | W | ID | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2709 - £ 0.2709 | 100 In stock |
0.094 in
2.4 mm
|
0.457 in
11.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.635 - £ 0.635 | 12500 In stock |
0.118 in
3.0 mm
|
0.965 in
24.5 mm
|
FPM
|
Individual Part
|
||
| £ 0.2279 - £ 0.2279 | Request the lead time here |
0.094 in
2.4 mm
|
0.22 in
5.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.1386 - £ 0.1386 | 1000 In stock |
0.063 in
1.6 mm
|
0.319 in
8.1 mm
|
FPM
|
Individual Part
|
||
| £ 0.182 - £ 0.182 | Request the lead time here |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
FPM
|
Individual Part
|
||
| 600727 | £ 0.635 - £ 0.635 | Request the lead time here |
0.118 in
3.0 mm
|
1.043 in
26.5 mm
|
FPM
|
Individual Part
|
|
| £ 0.1386 - £ 0.1386 | 2100 In stock |
0.063 in
1.6 mm
|
0.24 in
6.1 mm
|
FPM
|
Individual Part
|
||
| £ 0.182 - £ 0.182 | Request the lead time here |
0.063 in
1.6 mm
|
0.555 in
14.1 mm
|
FPM
|
Individual Part
|
||
| £ 0.2709 - £ 0.2709 | Request the lead time here |
0.094 in
2.4 mm
|
0.378 in
9.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.2709 - £ 0.2709 | 600 In stock |
0.094 in
2.4 mm
|
0.575 in
14.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.2279 - £ 0.2279 | 900 In stock |
0.094 in
2.4 mm
|
0.26 in
6.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.6817 - £ 0.6817 | Request the lead time here |
0.118 in
3.0 mm
|
1.24 in
31.5 mm
|
FPM
|
Individual Part
|
||
| £ 0.8379 - £ 0.8379 | Request the lead time here |
0.118 in
3.0 mm
|
1.28 in
32.5 mm
|
FPM
|
Individual Part
|
||
| £ 0.1856 - £ 0.1856 | Request the lead time here |
0.063 in
1.6 mm
|
0.476 in
12.1 mm
|
FPM
|
Individual Part
|
||
| £ 0.2279 - £ 0.2279 | Request the lead time here |
0.094 in
2.4 mm
|
0.299 in
7.6 mm
|
FPM
|
Individual Part
|
||
| £ 0.635 - £ 0.635 | Request the lead time here |
0.118 in
3.0 mm
|
0.768 in
19.5 mm
|
FPM
|
Individual Part
|
||
| £ 0.0466 - £ 0.0466 | 200 In stock |
0.094 in
2.4 mm
|
0.22 in
5.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.0578 - £ 0.0578 | Request the lead time here |
0.094 in
2.4 mm
|
0.457 in
11.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.1134 - £ 0.1134 | Request the lead time here |
0.118 in
3.0 mm
|
1.043 in
26.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.063 in
1.6 mm
|
0.161 in
4.1 mm
|
FPM
|
Individual Part
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue