O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | W | ID | Material | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 150.0349 - £ 150.0349 | 1 In stock |
|
|
FPM
|
Metric O-Ring Kit
|
||
| £ 0.0466 - £ 0.0466 | 500 In stock |
0.063 in
1.6 mm
|
0.24 in
6.1 mm
|
NBR
|
Individual Part
|
||
| £ 0.0578 - £ 0.0578 | 200 In stock |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
NBR
|
Individual Part
|
||
| £ 0.0466 - £ 0.0466 | 200 In stock |
0.094 in
2.4 mm
|
0.26 in
6.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.0578 - £ 0.0578 | 200 In stock |
0.063 in
1.6 mm
|
0.476 in
12.1 mm
|
NBR
|
Individual Part
|
||
| £ 0.0466 - £ 0.0466 | Request the lead time here |
0.094 in
2.4 mm
|
0.299 in
7.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.0578 - £ 0.0578 | Request the lead time here |
0.063 in
1.6 mm
|
0.555 in
14.1 mm
|
NBR
|
Individual Part
|
||
| £ 0.0578 - £ 0.0578 | Request the lead time here |
0.094 in
2.4 mm
|
0.378 in
9.6 mm
|
NBR
|
Individual Part
|
||
| 600695 | £ 0.0466 - £ 0.0466 | Request the lead time here |
0.063 in
1.6 mm
|
0.161 in
4.1 mm
|
NBR
|
Individual Part
|
|
| £ 0.0466 - £ 0.0466 | 200 In stock |
0.094 in
2.4 mm
|
0.22 in
5.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.0578 - £ 0.0578 | Request the lead time here |
0.094 in
2.4 mm
|
0.457 in
11.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.0466 - £ 0.0466 | 200 In stock |
0.063 in
1.6 mm
|
0.319 in
8.1 mm
|
NBR
|
Individual Part
|
||
| £ 0.1134 - £ 0.1134 | Request the lead time here |
0.118 in
3.0 mm
|
1.043 in
26.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.1359 - £ 0.1359 | Request the lead time here |
0.063 in
1.6 mm
|
0.161 in
4.1 mm
|
FPM
|
Individual Part
|
||
| £ 0.1156 - £ 0.1156 | Request the lead time here |
0.118 in
3.0 mm
|
0.965 in
24.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.118 in
3.0 mm
|
1.555 in
39.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.0578 - £ 0.0578 | Request the lead time here |
0.094 in
2.4 mm
|
0.575 in
14.6 mm
|
NBR
|
Individual Part
|
||
| £ 0.1709 - £ 0.1709 | 100 In stock |
0.118 in
3.0 mm
|
1.24 in
31.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.1156 - £ 0.1156 | 900 In stock |
0.118 in
3.0 mm
|
0.768 in
19.5 mm
|
NBR
|
Individual Part
|
||
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.118 in
3.0 mm
|
1.28 in
32.5 mm
|
NBR
|
Individual Part
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue